Overview
Cell Culture and Bioprocess
General Labware and Equipment
Genomics and Proteomics
HTS, Assay and Label-Free Detection
Request a Sample

Quality you can trust!
Clean Room Packaging for Stripette® Serological Pipets

  Clean Room Packaged Stripettes
Corning maintains the industry’s highest standards in manufacturing serological pipets. In order to meet the increasingly more stringent clean room requirements Corning now offers triple-bagged pipets packages specifically for use in clean rooms.
  • Each pipet is individually wrapped in easy open paper/plastic
  • No need for decontamination spraying with alcohol
  • Sterility Assurance Level (SAL) of 10-6 
  • Available in all sizes from 1 mL to 100 mL

Exclusive Clean Room Packaging

Corning is the only pipet manufacturer offering clean room-specific packaging. Triple-bagged, gamma irradiated to 10-6 SAL and requiring no decontamination spray, Corning’s clean room packaged pipets are a safety and convenience revolution. This extraordinary packaging is ideal for cell-based vaccine and drug production facilities or other laboratory clean rooms.

 
Details of Clean Room Packaging for Stripettes
Contained in a twist-tied liner (Bag 1), the entire case contents of triple-bagged pipets can easily be removed from the corrugated box for clean area storage. At the first stage clean room the liner (Bag 1) is opened and the double-bagged inner packs with their sterile barriers (Bag 2) are removed. At the second stage clean room the outer sterile barrier (Bag 2) is opened and the inner sterile barrier (Bag 3) is removed. At the point of use the inner sterile barrier (Bag 3) is opened and the individually wrapped pipets are removed 

 

Click here to learn more about Clean Room Triple-bagged Stripette® Pipets in our Product Catalog

Helpful Information


 Plastiware Document Library