Overview
Cell Culture and Bioprocess
General Labware and Equipment
Genomics and Proteomics
HTS, Assay and Label-Free Detection
Request a Sample

Transwell® Permeable Supports Coated with Cultrex®
Basement Membrane Extract

  Cultrex Coated 8um Pore Transwell Inserts
  Cultrex® BME coated 8µm pore polycarbonate Transwell® inserts for 24 well plates with BME are ready to use for cell invasion assays. 
New 24 Well Transwell inserts aseptically precoated with Cultrex® Basement Membrane Extract (BME) by Trevigen, Inc. are now available with 8.0 µm pore polycarbonate membranes. Cultrex Basement Membrane Extract is a soluble form of basement membrane purified from Engelbreth-Holm-Swarm (EHS) tumor. The major components of the BME include laminin I, collagen IV, entactin, and heparin sulfate proteoglycan.
  • Ideal for cell invasion assays and evaluating immune responses, wound healing and angiogenesis
  • Helps measure cell migration in vitro in response to chemoattractants and/or inhibiting compounds.
  • Aseptically coated with BME purified from Engelbreth-Holm-Swarm (EHS) tumors
  • 12 precoated inserts per 24 well plate, 2 plates per case
  • Cell migration can be measured using Calcein AM or other staining techniques. (See Instructions for Use.) 
  • Currently available only in the United States 

Technical Reference

Fridman, R., Kibbey, M.C., Royce, L.S., Zain, M., Sweeny, T.M., Jicha, D.L., Yannelli, J.R., Martin, G.R., Kleinman, H.K. 1991. Enhanced Tumor Growth of Both Primary and Established Human and Murine Tumor Cells in Athymic Mice after Co-injection with Matrigel. Journal of the National Cancer Institute. 83:769-774.

To learn more about Cultrex® coated Transwell® Inserts visit our Product Catalog:

6.5mm Transwell® Inserts with 8.0µm Pore Polycarbonate Membrane Coated with Cultrex® Basement Membrane Extract 

Helpful Information


 Transwell Supports Document Library