Overview
Cell Culture and Bioprocess
General Labware and Equipment
Genomics and Proteomics
HTS, Assay and Label-Free Detection
Request a Sample

Corning® HYPERFlask® Cell Culture Vessels

  Hyperflask and T175 Flask
  Figure 1. Corning's new multilayered HYPERFlask® vessel (on the left) has ten gas permeable growth surfaces with a combined growth area of approximately ten-175 cm2 flasks.

The novel Corning HYPERFlask® offers 1720 cm2 growth area in the footprint of a traditional 175 cm2 flask (Figure 1). This high yield, high performance flask utilizes a multilayered gas permeable growing surface for efficient gas exchange. Ten interconnected polystyrene film growth surfaces allow for gas exchange directly into the medium (Figure 2).

  • Corning CellBIND® Surface treated for superior cell attachment and growth
  • 10-fold higher cell yields increases productivity and capacity while reducing processing time and incubator space
  • Bar coded and compatible with SelecT™ automation systems
  • Click here to watch an online video guide to the HYPERFlask culture system.
  • Click here to view the HYPERFlask Instructions for Use manual.

HYPERFlask vessel blowup
Figure 2. A close up cross sectional view of three of the HYPERFlask vessel's ten culture layers shows the air gaps between each layer that allow gas exchange through the ultra-thin bottom growth surfaces. 
 

To learn more about Corning® CellBIND® Surface HYPERFlask® Cell Culture Vessels visit our Product Catalog:

  > Corning® HYPERFlask® Cell Culture Vessels with CellBIND Surface (1720cm2) 

Helpful Information


 HYPERFlask® Vessel Document and Video Library
 Request a Sample