Corning® Microarray Surfaces:
Corning® UltraGAPS™ Coated Slides
| |
|
| |
Figure 1. UltraGAPS™ Coated Slides have a positive charge to facilitate ionic interactions with oligonucleotides. |
Corning® UltraGAPS™ Coated Slides are the substrate of choice for fabricating DNA microarrays of the highest and most consistent quality. UltraGAPS™ Coated Slides are recommended for printing arrays of double-stranded DNA or long (>50-mer) oligonucleotides, and when substrate stability and consistency are absolute requirements.
UltraGAPS™ Coated Slides have a uniform, covalently bound coating of pure Gamma Amino Propyl Silane (GAPS; Figure 1). The GAPS coating is applied to both sides of the slides using a proprietary process under tightly controlled manufacturing conditions. UltraGAPS™ Coated Slides offer a printing surface of unmatched cleanliness, high DNA binding capacity, uniformity, and stability.
For additional technical information, check the UltraGAPS™ Coated Slides Instruction Manual.
Other Microarray Surfaces
| | Helpful Information
|
| | |
| |
Available Products (Catalog)
|
|
| |