Overview
Corning Surfaces
Product Selection and Use Guides
Document Library
Online Training
Product Catalog

Corning® Single Position Stirrers

    PC-410D Stirrer Large
  Figure 1. Corning Digital stirrers (Model PC-410D shown) have bright LED displays for better stirring control and Pyroceram tops  for better durability and corrosion resistance. 
 

 

 

 

  PC-210
  Figure 2. The Corning® PC-210 offers a durable glass-ceramic 4 x 5 inch Pyroceram® top  in a low profile, space-saving design. 
   

Corning offers single position stirrers with two different top materials: the traditional Pyroceram® glass-ceramic tops  for durability and corrosion resistance and high impact ABS (acrylonitrile butadiene styrene) plastic tops for applications with less rigorous demands.

Corning also offers single position Slow Speed Stirrers.

Stirrers with Pyroceram tops

These premium Corning stirrers with PYROCERAM glass-ceramic tops  offer superior performance and reliability in a durable, low profile, space-saving design.

The new Corning Digital Pyroceram Stirrers display the stir bar speed using a bright LED panel to give you better control of your stirring process. Exclusive closed-loop stirring control monitors and regulates the stirring speed for aqueous, viscous, or semi-solid solutions. Automatic ramp up speed adjustment minimizes decoupling. Available in two top sizes:

  • PC-410D with a 5" x 7" (12.7 x 17.8cm) Pyroceram top
  • PC-610D with a 10" x 10" (25.4 x 25.4cm) Pyroceram top

A standard Pyroceram top stirrer without a stirring speed display is available in one top size:

  • PC-210 with a 4" x 5" (10.2 x 12.7cm) Pyroceram top (Figure 2)

All Corning Pyroceram top stirrers offer:

  • Enclosed electronics to protect components, improve performance, and prolong product life.
  • 60-1100 RPM stirring range (digital models to 1150RPM)
  • Stronger, larger magnet improves stir bar coupling and stirring speed capability.
  • Low-profile design uses less space on bench tops and under hoods.
  • Two piece casting design deflects spills away from electronics and includes a built in mount for an optional support rod.
  • Two-year warranty (PC-171 has a 1 year warranty)
  • Choice of three voltages to meet power requirements globally (see Ordering Information).

Stirrers with ABS plastic tops

  Scholar PC-171 Stirrer   PC-611 Stirrer
Figure 3. The 5 x 5 inch plastic top Scholar PC-171 Stirrer provides vigorous stirring with an alternating current motor for longer life and rugged construction.           Figure 4. Corning PC-611 stirrers can stir up to 10 gallons and handle many applications that previously required an overhead stirrer. 
       
Corning offers two stirrers with rugged ABS plastic tops: The 5" x 5" (12.7 x 12.7cm) plastic top Scholar™ PC-171 Stirrer (Figure 3) is compact and ideal for student applications. The large PC-611 stirrers (Figure 4) have an 11" x 11" (27.9 x 27.9cm) top and can stir large volumes (over 30L) of liquid with ease. 
  • UL, cUL and CE approved
  • 1 year warranty
  • Space saving design and light weight

Single Position Stirrer Ordering Information (Click on the appropriate product number under Power Requirements below to go to the catalog for detailed product descriptions and ordering information.)

Model 

 PC-210

  PC-171

 PC-410D

 PC-610D

 PC-611

Top plate size

4" x 5" 5" x 5"5" x 7"10" x 10" 11" x 11" 
10.2 x 12.7cm    2.7 x 12.7cm12.7 x 17.8cm25.4 x 25.4cm 27.9 x 27.9cm 

Digital displays 

NoneNoneSpeedSpeedNone

Stirring range 

60-1100 RPM100-1600 RPM 60-1150 RPM60-1150 RPM100-1500 RPM

Top plate material

CeramicABS PlasticCeramicCeramicABS Plastic

Warranty   

2 Year1 Year2 Year2 Year1 Year

Power Requirements (Click on the appropriate product number below to go to the catalog for a detailed product description and ordering information.)

120V/60Hz 

6795-2106795-1716795-410D6795-610D6795-611

230V/50Hz 

6796-210None6796-410D*
6798-410D** 
 
6796-610D*
6798-610D**  
 
None

100V/60Hz 

6797-210None6797-410D6797-610D  None

* The 6796-410D & 6796-610D are CE marked and approved for use in Europe.
** The 6798-410D & 6798-610D are not CE marked.

Pick Your Hot Plates and Stirrers


Helpful Information


 Hot Plates
 Stirring Hot Plates
 Slow Speed Stirrers
 Multiple Position Stirrers
 Hot Plate and Stirrer Accessories

 Hot Plate and Stirrer Document library
 Corning Authorized Repair Facilities
 Hot Plate and Stirrer Product Literature
 Pyroceram® Glass-Ceramic Story