Overview
Corning Surfaces
Product Selection and Use Guides
Document Library
Online Training
Product Catalog

Corning® Accessories for Hot Plates, Stirring Hot Plates and Stirrers

     External Temperature Controller small
Figure 1. The external temperature controller (Cat. No. 6795PR) monitors and controls solution temperatures in vessels on both digital stirring hot plates and nonstirring hot plates. Model PC-420D is shown with optional temperature controller and support rod (Cat. No. 440129).  
Corning offers a variety of accessories for hot plates, stirrers, and stirring hot plates to make using these products easier.
  • Corning offers a temperature controller to work with the digital PC-400D and PC-600D hot plates and PC-420D and PC-620D stirring hot plates to take the guesswork out of liquid temperature control.
  • Support rods attach directly to these units and are offered in three sizes.
  • Stir bars and stir bar retrievers are also available
  • An accessory kit (Cat. No. 6795KIT ) with a temperature controller, support rod, and stir bar retriever is available for the digital hot plates and stirring hot plates.

 Hot plate_Access- larger
Figure 2. Corning offers temperature controllers, support rods, clamps, stir bars and stir bar retrievers to make using hot plates and stirrers easier.


 

 

 

 

 

 

 

 

 

 

 

Corning® Accessory Ordering Information (Click on the appropriate product number below to go to the catalog for detailed product descriptions and ordering information.)

Models

PC-220
PC-210
PC-200

PC-420D
PC-410D*
PC-400D 

PC-620D
PC-610D*
PC-600D

Top plate size

4"x5"
(10.2x2.7 cm)
 5"x7"
(12.7x17.8 cm)
10"x10"
(25.4x25.4 cm)
 

Temperature controller*

Not available 6795PR* 6795PR*  

12" (30.5 cm) Stainless steel support rods

400084  400084400084 

18" (45.7 cm) Stainless steel support rods

 440129   440129   440129  

Accessory kit (Temperature controller, support rod, stir bar retriever)

Not available 6795KIT  6795KIT

Boss head clamp (for use with 440141 probe clamp; fits up to 7/16" diameter support rods) 

440140 440140 440140 

Temperature probe clamp (for use with 440140 and 6795PR probes) 

Not available440141440141

Magnetic stir bars 

401435401435400430 

Magnetic stir bar retriever  

6970SR6970SR6970SR
*Temperature controllers are not available for stirrer only units.
Consists of two 9" rods that can be used alone or screwed together to 18".
 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Pick Your Hot Plates and Stirrers


Helpfule Information


 Hot Plates
 Single Position Stirrers
 Stirring Hot Plates
 Slow Speed Stirrers
 Multiple Position Stirrers

 Hot Plate and Stirrer Document Library
 Corning Authorized Repair Facilities
 Hot Plate and Stirrer Product Literature