403527 - ST Reagent Tablet, 100mg, Sodium Thiosulfate MSDS
CORNING
MATERIAL SAFETY DATA SHEET
Manufacturer: R. P. Cargille Laboratories, Inc
Address: 4 E Frederick Place
Cedar Knolls, NJ 07927
Telephone: (201)-267-8888 Date Prepared: 01/03/97
Fax: (201)-267-7998 Last Revised: 10/18/91
__________________________________________________________________________
SECTION I - PRODUCT IDENTIFICATION
__________________________________________________________________________
Part Number: 403527
Product Name: 100mg sodium thiosulfate tablet
Chemical Name: N/A
Formula: N/A
Formula Weight: N/A
CAS Number: N/A
Chemical Family/Product Type: Sodium Thiosulfate in a tablet carrier
__________________________________________________________________________
SECTION II - COMPOSITION
__________________________________________________________________________
Chemical Component % CAS. No. Nature of Hazard
Sodium Chloride 90 7647-14-5 N/A
Sodium Thiosulfate 10 10102-17-7 N/A
__________________________________________________________________________
SECTION III - PHYSICAL DATA
__________________________________________________________________________
State: Solid Appearance: Tablets, approx 1/4"
Boiling Point: N/A white, pink, green
Specific Gravity: N/A Melting Point: 48° C
Odor: N/A Vapor Pressure: N/A
Evaporation Rate: N/A Vapor Density: N/A
Solubility in Water: Complete
Storage Precautions: Keep tightly sealed. Store in cool, dry, well-ventilated area __________________________________________________________________________
SECTION IV - FIRE AND EXPLOSION DATA
__________________________________________________________________________
Flash Point: N/A
FPA Codes: Health = N/A Flammability = No Reactivity = N/A
Toxic Gases Produced: >100° C
Extinguishing Media: N/A
____________________________________________________________________________
SECTION V - HEALTH HAZARD DATA
____________________________________________________________________________
Exposure Limit (TLV/TWA): N/A
Toxicity: LD50 (oral-rat): N/A
Primary Routes of Entry: Eyes, ingestion and skin
Carcinogens: No
Effects of Overexposure: N/A
Precautionary Steps: Keep out of reach of children. Do not take internally. Avoid eye
contact. Wear rubber gloves and safety glasses to avoid skin and eye contact.
Emergency and First Aid Procedures: In case of eye contact, flush with clean, cool water.
In case of ingestion, drink large quantities of water. Consult a physician.
____________________________________________________________________________
SECTION VI - REACTIVITY DATA
____________________________________________________________________________
Stability: N/A Hazardous Polymerization: N/A
Conditions to be Avoided: Heating
Decomposition Products: When heated to decomposition, sodium thiosulfate emits
toxic fumes of sulfur dioxide, sulfur trioxide and hydrogen sulfide.
Incompatibility (Materials to Avoid): Sodium nitrate, halogens and oxidizing agents.
Reacts with acids to release sulfur dioxide.
____________________________________________________________________________
SECTION VII - SPILL AND DISPOSAL PROCEDURES
____________________________________________________________________________
Steps to be Taken in Case of Leaks or Spills: N/A
Disposal: The user of this material has the responsibility to dispose of unused materials,
residues and containers in compliance with all relevant local, state and federal laws and
refulations regarding treatment, storage and disposal for non-hazardous wastes.
____________________________________________________________________________
SECTION VIII - TRANSPORTATION DATA
____________________________________________________________________________
Proper Shipping Name: N/A
Hazard Class: N/A
UN Number: N/A
____________________________________________________________________________
SECTION IX - OTHER MISCELLANEOUS
____________________________________________________________________________
These reduced reprints of the MSDS is provided for your information and is in compliance
with U.S. Department of Labor OSHA guidelines/standards.
The information herein has been complied from data presented in various technical sources
believed to be accurate. We make no warranty and assume no liability in connection with the
use of this information. It is the user’s responsibility to determine the suitability of this information
and to assure the adoption of necessary safety precautions.
N/A - Not Applicable or Not Available