| Corning
Surfaces |
|
|
| Additional
Information |
-
> Request a sample,
price quote,
account manager follow up or
technical presentation
-
> Register for the
Corning Live
Scientific Seminar Series
-
> Visit us at an upcoming trade
show or conference
|
| view
what's new... |
|
|
|
Corning® Microarray Surfaces:
Corning® GAPS II Coated Slides
Corning® GAPS II Coated Slides have a uniform, covalently bound
coating of Gamma Amino Propyl Silane (GAPS; Figure 1) on both sides.

Figure 1. GAPS II Coated Slides have a
positive charge to facilitate ionic interactions
with oligonucleotides and proteins. |
The GAPS coating is applied using a proprietary process under tightly controlled
manufacturing conditions resulting in a uniform substrate of unmatched
cleanliness and high binding capacity. The GAPS II Coated Slides offer a
robust, yet economical, substrate to researchers engaged in the fabrication of
arrays of double-stranded DNA and arrays of soluble proteins (Figure 2).
 |
Figure
2. The Caspase-3 substrate NH2-DEVDA-Biotin was suspended in
Corning® Epoxide Spotting Solution and printed in quadruplicate onto
anhydride-derivatized GAPS II Coated Slides. Peptide arrays were
incubated with Avidin-Cy®3 in the absence or presence of Caspase-8 or
Caspase-3 (as indicated), and scanned at 532 nm. The printed DEVDA peptide
retained function on the array, as indicated by the reduced fluorescence seen
in the spots treated with Caspase-3, but not Caspase-8. GAPS II Coated
Slides have also been used successfully for protein arraying without
derivatization. |
Product Information
Technical Information
Request a sample
NOTE: Most samples will be shipped upon the request standard UPS ground
service; however some products require additional qualification prior to the
request being fulfilled. For these items a Corning Life Sciences Account
Manager will contact you with additional information.