visit Life Sciences at Corning.com
visit corning.com
  what's new  
  cell culture history  
  inside life sciences  
  news center  
  products + solutions  
    product catalog  
    warranty/guarantee
  registration
 
    product literature  
    corning surfaces  
    equipment   compatibility guide  
    stirrer and hot plate   selection guide  
  technical information  
  our locations  
  events  
  careers  
  contact us  
    inquiries  
    order information  
    our distributors  
    corning partners
  network
 
  order information  
  corning dealer network  
 
     
 


 catalog only   

 other site sections

corning home > life sciences > US + Canada > products + solutions > surfaces > cellculture >

Corning Surfaces
> Assay
> Cell Culture
> Microarray

Additional Information
  • > Request a sample, price quote,
       account manager follow up or
       technical presentation
  • > Register for the Corning Live
       Scientific Seminar Series
  • > Visit us at an upcoming trade
       show or conference
view what's new...

 

Corning® Labware with Ultra-Web™ Synthetic Surfaces

Corning® labware with the innovative Ultra-Web™ Synthetic nanofiber surfaces improve the performance and functionality of cultured cells. These surfaces offer cells a more in vivo-like fibrillar topography that, unlike biological coatings, are more stable, more consistent lot to lot, and animal component-free. They can be modified by linking cell attachment and growth factors to improve the culture environment.

Scanning electron micrograph of Ultra-Web™ surface (Left panel) and atomic force micrograph of a surface coated with Collagen IV (right panel) shown at the same scale of magnification. The relative nanofibrillar topographies of the two surfaces are very similar.

SEM cross-sectional (left) and top down (right) images (10,000X) of the Ultra-Web™ Synthetic Surface. The electrospinning process consistently and closely controls the size and shape of each synthetic fiber.

Ultra-Web™ Synthetic Surface Applications:

  • Growing cells, such as stem cells, liver, neuronal and primary cultures, and cell-based assays, where current surfaces do not provide the necessary cell culture performance or function
  • Providing an ideal substrate to which researchers can link cell attachment and growth factors for creating more in vivo-like culture environments.

Compare results with the surfaces you are currently using!

Phase contrast microscope images comparing growth of human endothelial cells on the Ultra-Web™ surface (left) and a standard polystyrene tissue culture treated surface (right). The Ultra-Web™ nanofibers do not interfere with visualization or photography of the cells.

Ultra-Web™ Synthetic Surfaces are available with two surface chemistries:

  • Untreated electrospun polyamide nanofibers with a slightly hydrophilic surface.
  • A positively charged hydrophilic polyamine surface for enhanced cell attachment or the ability to covalently attach biomolecules.

Ultra-Web™ Synthetic Surface Features:

  • Synthetic and well defined nanotopography and surface chemistry
  • Easy to view cells using phase contrast microscopy
  • Ready to use and room-temperature stable
  • Irradiation sterilized (SAL 10-6)
  • QC and lot controlled
  • Compatible with most existing cell culture protocols and cell detachment methods
  • Can be used with ECM molecules and hydrogel systems

Learn more about the Ultra-Web™ Synthetic Surfaces in our product catalog.

Ultra-Web™ Synthetic Surfaces are available on 100mm dishes and 96 well plates.

100mm Dishes:

96 Well Microplates:

Ultra-Web™ Synthetic surfaces are for in vitro research use only. Not for diagnostic use or therapeutic procedures. Not for in vivo human use.

Technical Literature

Ultra-Web is a U.S. registered trademark of Donaldson Company, Inc. MN, 55431


corning.com | inside corning | products + services | discovery center | media center | investor relations | careers

Copyright © 2008 Corning Incorporated. All rights reserved. | Legal Notices and Privacy Policy