Corning® Cell Culture Surfaces:
Ultra Low Attachment Coated Polystyrene Surface
Find out how you could win a share of $100,000 of Corning products by using this innovative product
The Corning Ultra Low Attachment surface is a covalently bound hydrogel layer
that is hydrophilic and neutrally charged. Since proteins and other
biomolecules passively adsorb to polystyrene surfaces through either
hydrophobic or ionic interactions, this hydrogel surface naturally inhibits
nonspecific immobilization via these forces, thus inhibiting subsequent cell
attachment. This surface is very stable, noncytotoxic, biologically inert and
nondegradable.

C6 glioma cell colonies derived from single cells
form unattached spherical colonies (spheroids) on the ultra low attachment
surface on tissue (left panel) but grow as flattened attached colonies in
standard tissue culture treated surface (right panel).

Using
the Corning Ultra Low Attachment surface inhibits differentiation and promotes
tight well-defined embryoid body formation in murine ES cell grown in
feeder-free conditions in methylcellulose media for 3 days.
The Ultra Low Attachment surface is useful for:
-
Growing primary cultures of tumor or normal cells as unattached spheroids
-
Studying activation and inactivation mechanisms of lymphocytes, monocytes,
macrophages and other phagocytic cells
-
Research and procedures requiring the reduction of eukaryotic or microbial cell
attachment
-
Preventing anchorage-dependent cells, such as fibroblasts, from attaching and
dividing
-
Selectively culturing tumor or transformed cells as unattached colonies
(substitute for soft agar assays)
-
Culturing cells, tissue or organ fragments in a stationary suspended,
unattached state
-
Tissue engineering of easily harvested cell sheets and constructs using
magnetic nanoparticles or liposomes
It is ideal for culturing stem cells:
-
The Ultra Low Attachment surface promotes embryoid body formation from ES cells
-
Well defined margins
-
Cleaner morphology
-
Easier harvesting
Click
here to see literature citations for research using the Ultra
Low Attachment surface
Learn more about the Ultra Low Attachment Surface in our product catalog
Technical Information
Product Literature
Request a sample
NOTE: Most samples will be shipped upon the request standard UPS ground
service; however some products require additional qualification prior to the
request being fulfilled. For these items a Corning Life Sciences Account
Manager will contact you with additional information.