visit Life Sciences at Corning.com
visit corning.com
  what's new  
  cell culture history  
  inside life sciences  
  news center  
  products + solutions  
    product catalog  
    warranty/guarantee
  registration
 
    product literature  
    corning surfaces  
    equipment   compatibility guide  
    stirrer and hot plate   selection guide  
  technical information  
  our locations  
  events  
  careers  
  contact us  
    inquiries  
    order information  
    our distributors  
    corning partners
  network
 
  order information  
  corning dealer network  
 
     
 


 catalog only   

 other site sections

corning home > life sciences > US + Canada > products + solutions > surfaces > cellculture >

Corning Surfaces
> Assay
> Cell Culture
> Microarray

Additional Information
  • > Request a sample, price quote,
       account manager follow up or
       technical presentation
  • > Register for the Corning Live
       Scientific Seminar Series
  • > Visit us at an upcoming trade
       show or conference
view what's new...

 

Corning® Cell Culture Surfaces

Corning offers a variety of modified polystyrene surfaces for the binding or covalent immobilization of cells, proteins, nucleic acids, and other types of biomolecules. Corning also offers Transwell® permeable supports that use polytetrafluoroethylene, polycarbonate and polyethylene terephthalate membranes as cell growth surfaces. This guide will focus on the five polystyrene surfaces (Table 1) that are used for cell culture:

Table 1. Corning® Cell Culture Surfaces

Corning Surface
Binding Interaction
Sample Properties
Untreated polystyrene Hydrophobic Significantly reduces the attachment of most cells
Ultra Low Attachment coated polystyrene Hydrophilic and nonionic Hydrogel layer prevents the cell attachment
Ultra-Web™ Synthetic Surfaces Mildly hydrophilic and ionic 3-D nanofibrillar surface promotes more in vivo-like cell growth
Standard tissue culture treated polystyrene Hydrophilic and ionic (negatively charged) Allows cell attachment and binding to polystyrene
Corning® CellBIND® modified polystyrene Hydrophilic and ionic (negatively charged) Improves cell attachment and binding to polystyrene
Poly-D-lysine coated polystyrene Hydrophilic and ionic (positively charged) Improves cell attachment and binding to polystyrene

Overview


Figure 1. Polystyrene can be surface modified by the addition of a variety of different chemical groups, breaking the carbon chain backbone or opening the benzene ring (not shown).

Cell attachment and spreading onto the surface of a culture vessel is critical for the growth of anchorage-dependent cells. Cells attach and grow well on glass; furthermore, glass is clear and allows direct microscopic observation of attached cells. As a result, Pyrex® glass was the material of choice for cell culture applications until the 1960’s when plastic culture vessels became available.

Most of these early plastic vessels were made from polystyrene, a long carbon chain polymer with benzene rings attached to every other carbon. Polystyrene was chosen because it has excellent optical clarity, is easy to mold and is relatively inexpensive. However, it also has one significant drawback - it is a very hydrophobic (nonwettable) polymer to which cells have difficulty attaching. Fortunately, the surface of polystyrene can be easily modified by a variety of chemical (sulfuric acid) and physical (corona discharge, gas-plasma or irradiation) methods (Hudis, 1974; Amstein and Hartman, 1975; Curtis et al., 1983; Ramsey et. al., 1984). Using these methods, hydroxyl, ketone, aldehyde, carboxyl and amine groups can readily be grafted onto the polymer (Figure 1). These groups modify the surface characteristics changing the uncharged hydrophobic surface into a more ionic hydrophilic surface. Corning offers a wide variety of these surface treatments on its polystyrene culture vessels (see Table 2).


Table 2. Corning® cell culture vessel surface selection chart


Surface Type Products
Flasks Dishes Multiple Well Plates Microplates Roller Bottles CellSTACK® Chambers CellCube® Chambers Culture Tubes
Ultra Low Attachment Surface x x x x x

Ultra-Web™ Synthetic Surface x x

Tissue Culture Treated x x x x x x x x
Corning® CellBIND® Surface x x x x x x
Poly-D-lysine Coated

x


Untreated x
x


x

Polystyrene can also be modified through chemical reactions to allow the covalent attachment of a variety of reactive groups that can be used for the subsequent covalent immobilization of biomolecules. For additional information, please check the references.


corning.com | inside corning | products + services | discovery center | media center | investor relations | careers

Copyright © 2008 Corning Incorporated. All rights reserved. | Legal Notices and Privacy Policy