visit Life Sciences at Corning.com
visit corning.com
  what's new  
  cell culture history  
  inside life sciences  
  news center  
  products + solutions  
    product catalog  
    warranty/guarantee
  registration
 
    product literature  
    corning surfaces  
    equipment   compatibility guide  
    stirrer and hot plate   selection guide  
  technical information  
  our locations  
  events  
  careers  
  contact us  
    inquiries  
    order information  
    our distributors  
    corning partners
  network
 
  order information  
  corning dealer network  
 
     
 


 catalog only   

 other site sections

corning home > life sciences > US + Canada > products + solutions > glass + portal >

Pick Your Glassware

Corning® VYCOR® Glassware

VYCOR glass has several exceptional properties. Since it is 96% silica, it is similar to fused quartz in its thermal properties. It may be used at much higher temperatures than PYREX Code No. 7740 borosilicate glass and will withstand considerably more thermal shock. VYCOR products can be used continuously at 900°C and intermittently to 1200°C (see Table 1). Containing only five elements, it is used for very precise analytical work.

VYCOR Crucibles are for analytical work where ashing samples is required. Lids are useful for covering platinum or opaque crucibles

VYCOR Beakers are for applications needing high thermal and chemical resistance and stability with acids or mild alkali.

VYCOR Evaporating Dishes are useful for ashing materials, particularly in electric furnaces.

VYCOR glass is formed as a borosilicate type glass. It is then subjected to a chemical treatment that removes most of the elements in the glass except silica (SiO2). Glass is then reheated to eliminate the microscopic holes caused by the chemical treatment. Only quartz has higher silica content.

Table 1. Comparison of VYCOR 7913 glass with other Corning PYREX formulations

Corning Glass Code VYCOR 7913 PYREX 7740 PYREX 7800
Type 96% Silica Borosilicate Borosilicate
Color Clear Clear Clear
Principal Use High temperature General Labware Pipets
Thermal Expansion
Multiply by
10-7 cm/cm/°C
0 - 300°C. 7.5 32.5 55
25°C. to setting point 5.52 35 53
Upper Working Temp. for annealed glassa
(Mechanical considerations only)
Normal service °C. 900 230 200
Extreme service °C. 1200 490 460

a. For normal service no breakage from excessive thermal shock is assumed. Extreme service glass will be very vulnerable to thermal shock. Recommendations in this range are based on mechanical stability considerations only. Tests should be made before adopting final designs. These data are approximate only.

VYCOR chemical composition
Composition Approximate percent
SiO2 96.4%
B2O3 3.0%
A12O3 0.5%
Misc. Traces 0.1%

Learn more about VYCOR products in our Product Catalog

Click here for technical information on Corning glassware


corning.com | inside corning | products + services | discovery center | media center | investor relations | careers

Copyright © 2008 Corning Incorporated. All rights reserved. | Legal Notices and Privacy Policy