| Additional
Information |
- > Request a sample, price
quote,
account
manager follow up or
technical
presentation
- > Register for the Corning Live
Scientific Seminar Series
- > Visit us at an upcoming trade
show or conference
|
| view
what's new... |
|
|
|
|
|
Stripwell™ Low Volume Microplates

Corning’s new Stripwell™ Low Volume
Microplates are designed with one-half the
well area of a “regular” 8-well strip, providing
a much greater surface to volume ratio. Only
30% of the antibody volume normally used
in a standard size well is needed to coat the
well of a Stripwell™ Low Volume Microplate.
In addition it only takes half the volume of
reagent required to perform the reaction.
This translates to tremendous cost savings!
- Save 70% or more on antibody costs
- Save 50% or more on reagent costs
Features
Corning® Stripwell™ Low Volume Microplates contain twelve 1 x 8 strips preassembled
in an “egg crate” style strip holder. The flat bottom strips are designed
to easily break apart and once separated can be repositioned back in the holder.
-
Total well volume: 190 µL
-
Recommended working volume: 50 µL to 125 µL
-
Same height/path length as a standard strip
-
Standard 96-well center to center spacing
Benefits
- Increased surface to volume ratio saves you money.
-
Less antibody required to achieve same or better results
-
Enhanced reaction with reduced reagent volume
-
Perform more tests with the same amount of sample
-
Standard 96 well format allows you to use your existing equipment
-
Compatible with existing 96-well readers, dispensers and washers.
-
No production equipment modifications necessary
Customization Services
Corning’s Low Volume Stripwell™ Microplates can be customized to meet your
test kit requirements. Customization services that are available include:
-
Coated surfaces
-
Color coding
-
Bar coding
-
Packaging
-
Custom certifications
|

|
Corning’s proprietary NBS™ (nonbinding), DNA-BIND™ (amine-binding), and
Carbo-BIND™ (carbohydrate-binding) surface chemistries are also available upon request.
Learn more about Stripwell™ Low Volume Microplates in our Product Catalog