Corning® Stirring Hot Plates
For over forty years, Corning’s stirring hot plates with Pyroceram®
glass-ceramic tops have been a laboratory standard. Now we’ve improved them by
adding optional digital temperature and stirring speed displays.
New digital display Pyroceram top stirring hot plates are available in two top
sizes:
-
PC-420D with a 5" x 7" (12.7 x 17.8cm) Pyroceram top
-
PC-620D with a 10" x 10" (25.4 x 25.4cm) Pyroceram top
A standard Pyroceram top stirring hot plate is available in one size:
Corning stirring hot plates (Model PC-420D shown) can regulate temperatures up
to 550°C while stirring at speeds up to 1150RPM.
-
PC-220 with a 4" x 5" (10.2 x 12.7cm) Pyroceram top
New Digital Stirring Hot Plates offer:
-
Digital LED temperature display is adjustable in 5°C increments that
blinks until set temperature is reached.
-
Digital LED speed display gives you better control of your stirring process.
-
Microprocessor maintains consistent and repeatable temperature settings from
5°C (if ambient temperature is 0°C or lower) up to 550°C.
-
Exclusive closed-loop stirring control monitors and regulates the stirring
speed for aqueous, viscous, or semi-solid solutions.
-
Automatic ramp up speed adjustment minimizes decoupling.
-
Optional external temperature controller (
Cat. No. 6795PR
) truly controls temperature inside the vessel and eliminates
need to closely monitor liquid temperature.
External temperature controller on both digital stirring hot plates (model
PC-420D shown with optional temperature controller and support rod) monitor and
control solution temperatures in vessels.
New Digital Stirring Hot Plate Safety Features
-
Bright LED HOT TOP icon lights up when top plate is over 60°C, even when
heat control is turned off.
-
Separate temperature sensor provides power cutoff if unit overheats.
-
Optional temperature controller (
Cat. No. 6795PR
) will shut off unit when controller is not in liquid.
All Corning Stirring Hot Plates have:
-
Low-Profile design that uses less space on bench tops and under hoods.
-
Two piece casting design deflects spills away from electronics and includes a
built in support rod mount.
-
Hot top indicator light blinks a warning if the top is too hot to touch
(>60°C; 140°F) - even when the unit is turned off.
-
2 year warranty
-
Extra-large knobs with easy-to-read numbers provide better control, even while
wearing bulky safety gloves.
-
Choice of three voltages to meet power requirements globally (see Ordering
Information below).
Corning Stirring Hot Plate Ordering Information (Click on the appropriate product
number below to go to the catalog for detailed product descriptions and
ordering information.)
* Stirring Hot Plate Kit includes digital stirring hot plate with temperature
controller, support rods and stir bar retriever.
** The 6796-420D & 6796-620D are CE marked and approved for use in Europe.
*** The 6798-420D & 6798-620D are not CE marked.
Links
to Product Accessories
Links to Technical Information