Corning® Single Position Stirrers
Corning offers single position stirrers with two different top materials: the
traditional Pyroceram® glass-ceramic tops for durability and corrosion
resistance and high impact ABS (acrylonitrile butadiene styrene) plastic tops
for applications with less rigorous demands.
Corning also offers single position
Slow Speed Stirrers and
Submersible Stirrers.
Stirrers with Pyroceram tops
These premium Corning stirrers offer superior performance and reliability in a
low profile, space-saving design.
The new Corning Digital Pyroceram Stirrers display the stir bar speed using a
bright LED panel to give you better control of your stirring process. Exclusive
closed-loop stirring control monitors and regulates the stirring speed for
aqueous, viscous, or semi-solid solutions. Automatic ramp up speed adjustment
minimizes decoupling. Available in two top sizes:
Corning Digital stirrers (Model PC-410D shown) have bright LED displays for
better stirring control and Pyroceram tops for better durability and corrosion
resistance.
-
PC-410D with a 5" x 7" (12.7 x 17.8cm) Pyroceram top
-
PC-610D with a 10" x 10" (25.4 x 25.4cm) Pyroceram top
A standard Pyroceram top stirrer without a stirring speed display is available
in one top size:
-
PC-210 with a 4" x 5" (10.2 x 12.7cm) Pyroceram top
All Corning Pyroceram top stirrers offer:
-
Enclosed electronics to protect components, improve performance, and prolong
product life.
-
60-1100 RPM stirring range (digital models to 1150RPM)
-
Stronger, larger magnet improves stir bar coupling and stirring speed
capability.
-
Low-profile design uses less space on bench tops and under hoods.
-
Two piece casting design deflects spills away from electronics and includes a
built in mount for an optional support rod.
-
Two-year warranty (PC-171 has a 1 year warranty)
-
Choice of three voltages to meet power requirements globally (see Ordering
Information).
The 5 x 5 inch plastic top Scholar PC-171 Stirrer provides
vigorous stirring with an alternating current motor for longer life and rugged
construction.
Corning PC-611 stirrers can stir up to 10 gallons and handle
many applications that previously required an overhead stirrer.
Stirrers with ABS plastic tops
Corning offers two stirrers with rugged ABS plastic tops: The large PC-611
stirrers have an 11" x 11" (27.9 x 27.9cm) top and can stir large volumes (over
30L) of liquid with ease. The 5" x 5" (12.7 x 12.7cm) plastic top Scholar™
PC-171 Stirrer is compact and ideal for student applications.
-
Space saving design and light weight
-
UL, cUL and CE approved
-
1 year warranty
Corning Single Position Stirrer Ordering Information (Click on the appropriate product
number below to go to the catalog for detailed product descriptions and
ordering information.)
|
Model
|
PC-210
|
PC-171
|
PC-410D
|
PC-610D
|
PC-611
|
|
Top plate size
|
4" x 5"
|
5" x 5"
|
5" x 7"
|
10" x 10"
|
11" x 11"
|
|
10.2 x 12.7cm
|
12.7 x 12.7cm
|
12.7 x 17.8cm
|
25.4 x 25.4cm
|
27.9 x 27.9cm
|
|
Digital Displays
|
None
|
None
|
Speed
|
Speed
|
None
|
|
Stirring Range
|
60-1100RPM
|
100-1600 RPM
|
60-1150 RPM
|
60-1150 RPM
|
100-1500 RPM
|
|
Top plate material
|
Ceramic
|
ABS Plastic
|
Ceramic
|
Ceramic
|
ABS Plastic
|
|
Warranty
|
2 Year
|
1 Year
|
2 Year
|
2 Year
|
1 Year
|
|
Power Requirements (Click on the appropriate product number below to go
to the catalog for a detailed product description and ordering information.)
|
|
120V/60Hz
|
6795-210
|
6795-171
|
6795-410D
|
6795-610D
|
6795-611
|
|
230V/50Hz
|
6796-210
|
None
|
6796-410D*
6798-410D**
|
6796-610D*
6798-610D**
|
None
|
|
100V/60Hz
|
6797-210
|
6797-171
|
6797-410D
|
6797-610D
|
None
|
* The 6796-410D & 6796-610D are CE marked and approved for use in Europe.
** The 6798-410D & 6798-610D are not CE marked.
Links to Product
Accessories
Links to Technical Information