Corning® Hot Plates
Corning now extends its line of Pyroceram® glass-ceramic top hot plates
with the introduction of new digital display hot plates for precision
controlled heating. They are available in the 5" x 7" (12.7 x 17.8cm) and 10" x
10" (25.4 x 25.4cm) sizes. In addition to these two popular sizes, standard hot
plates are also available in 4" x 5" (10.2 x 12.7cm) and 5" x 5" (12.7 x 12.7cm)
sizes.
New Digital Hot Plates offer:
-
Digital LED temperature display is adjustable in 5°C increments that
blinks until set temperature is reached.
-
Microprocessor maintains consistent and repeatable temperature settings from
5°C (if ambient temperature is 0°C or lower) up to 550°C.
-
Optional external temperature controller (
Cat. No. 6795PR
) truly controls temperature inside the vessel and eliminates
need to closely monitor liquid temperature.
Corning Digital Hot Plates (Model PC-400D shown) and stirring hot plates have
the famous Pyroceram tops and can regulate temperatures from 5°C up to
550°C.
New Digital Hot Plate Safety Features
-
Bright LED HOT TOP icon lights up when top plate is over 60°C, even when
heat control is turned off.
-
Separate temperature sensor provides power cutoff if unit overheats.
-
Optional temperature controller (
Cat. No. 6795PR
) will shut off unit when controller is not in liquid
contact.
External temperature controller on both digital hot plates and stirring hot
plates (Model PC-420D shown with optional temperature controller and support
rod) monitor and control solution temperatures in vessels.
All Corning Hot Plates offer:
-
Low-Profile design that uses less space on bench tops and under hoods.
-
Hi-Tech insulation keeps heat on the top, conserving energy.
-
Two piece casting design deflects spills away from electronics and includes a
built in support rod mount.
-
2 year warranty (PC-170 has 1 year warranty).
-
Hot top indicator light blinks a warning if the top is too hot to touch
(>60°C; 140°F) - even when the unit is turned off.
-
Extra-large knobs with easy-to-read numbers provide better temperature control,
even while wearing bulky safety gloves.
-
Choice of three voltages to meet power requirements globally (see Ordering
Information below).
Corning Hot Plate Ordering Information (Click on the appropriate product
number below to go to the catalog for detailed product descriptions and
ordering information.)
|
Model
|
PC-200
|
PC-170
|
PC-400D
|
PC-600D
|
|
Top plate size
|
4" x 5"
|
5" x 5"
|
5" x 7"
|
10" x 10"
|
|
10.2 x 12.7cm
|
12.7 x 12.7cm
|
12.7 x 17.8cm
|
25.4 x 25.4cm
|
|
Digital Displays
|
None
|
None
|
Temp.°C
|
Temp.°C
|
|
Maximum temperature
|
550°C
|
360°C
|
550°C
|
550°C
|
|
Top plate material
|
Ceramic
|
Enameled steel
|
Ceramic
|
Ceramic
|
|
Warranty
|
2 Year
|
1 Year
|
2 Year
|
2 Year
|
|
Power Requirements (Click on the appropriate product number below to go
to the catalog for a detailed product description and ordering information.)
|
|
120V/60Hz
|
6795-200
|
6795-170
|
6795-400D
|
6795-600D
|
|
230V/50Hz
|
6796-200
|
None
|
6796-400D*
6798-400D**
|
6796-600D*
6798-600D**
|
|
100V/60Hz
|
6797-200
|
6797-170
|
6797-400D
|
6797-600D
|
* The 6796-400D & 6796-600D are CE marked and approved for use in Europe.
** The 6798-400D & 6798-600D are not CE marked.
Links to Product
Accessories
Links to Technical Information