Corning® Stirrer and Hot Plate Selection Guide
Corning combined the unique Pyroceram® glass-ceramic tops with rugged
bodies and heating elements in 1964 to come up with the best recognized hot
plates and stirrers in the industry. These Pyroceram tops were literally a
space age material developed for missile nosecones. (Click
here to learn more about this unique material.) Today there are many
more products with the white Pyroceram tops with more robust electronic
controls and even digital LED displays.
This easy selection guide will help you find the best model for your needs:
-
Pick your application:
|
|
|
Bench top heating - hot plates
available in 4 sizes including new digital units with LED temperature displays.
|
Bench top stirring - single position
stirrers available in 5 sizes including new digital units with LED stirring
speed displays.
|
Combined stirring and heating - single position
stirring hot plates available in 3 sizes including new digital units with LED
stirring speed and temperature displays.
|
|
|
|
Slow speed stirring - single position
and 4-position stirrers are ideal for use with Corning glass and plastic
spinner flasks.
|
Multiposition stirring - a choice of
4-, 5-, or 9-position stirrers with glass filled plastic resin cases.
|
|
| Top
plate materials
|
Pyroceram
glass-
ceramic
|
Enameled
stainless steel
|
Plastic
|
| Chemical
resistance
|
Highly
resistant to chemical attack
|
Good
|
Limited
|
| Maximum
temperature
|
Up
to 550°C
|
Up
to 360°C
|
Stirring
only
|
| Durability
|
Highly
scratch resistant and easy to clean
|
Susceptible
to chipping and scratching
|
Limited
|
| Other
|
Best
choice for busy labs
|
Fast
heat up and cool down rates
|
Lowest
cost
|
Table 1. Match the top plate material to best meet your
needs.
-
Pick the right size and capacity - Corning offers units as small as 3" in
diameter to large 11" x 11" square units capable of stirring large volumes.
-
Pick the top plate material that will best meet the conditions you have in your
lab. (See Table 1)
-
Pick your options - some hot plates, stirrers and stirring hot plates are
available with bright LED digital displays for temperature and/or stirring
speed.
-
Pick your electrical power requirements - Corning offers most units with
either:
-
120V/60Hz (North America)
-
230V/50Hz (Most of Europe, Latin America, Africa and Asia-Pacific)
-
100V/60Hz (Japan)
-
Pick your accessories - Corning offers temperature controllers,
stainless steel support rods, stir bars and even a convenient to use stir bar
retriever.
Links to Technical Information