visit Life Sciences at Corning.com
visit corning.com
  what's new  
  cell culture history  
  inside life sciences  
  news center  
  products + solutions  
    product catalog  
    warranty/guarantee
  registration
 
    product literature  
    corning surfaces  
    equipment   compatibility guide  
    stirrer and hot plate   selection guide  
  technical information  
  our locations  
  events  
  careers  
  contact us  
    inquiries  
    order information  
    our distributors  
    corning partners
  network
 
  order information  
  corning dealer network  
 
     
 


 catalog only   

 other site sections

corning home > life sciences > US + Canada > products + solutions > features >

Additional Information
  • > Request a sample, price quote,
       account manager follow up or
       technical presentation.
  • > Register for the Corning Live
       Scientific Seminar Series
  • > Online Ordering - Purchasing
       Corning products has never
       been easier. Set up your online
       ordering account today.
  • > Visit us at an upcoming
       trade show or conference
view what's new...

Store More with Corning -
Corning® Square Polycarbonate Storage Bottles


New square polycarbonate storage bottles are easier to handle, require less space (13-20%) on the shelf or in the autoclave and are ideal for mixing, sampling and storage. Polycarbonate resin makes them more break resistant than glass and plastic bottles. Bottles use a linerless, one-piece autoclavable orange GL45 threaded polypropylene plug seal cap.

Features

  • Available in four sizes: 150mL, 250mL, 500mL and 1L
  • Strong polycarbonate bottles are more break resistant than other glass or plastic bottles
  • 45mm size cap provides easier access for liquid transfer


    Corning offers reusable GL45 septa caps for these storage bottles with a choice of silicone septa or PTFE faced silicone septa.

  • Screened white enamel graduations are easier to see than molded graduations
  • Individually packaged bottles are sterilized by gamma radiation
  • Large white marking spot for easier identification
  • Easy opening linear tear packaging
  • Bottles can be autoclaved once at 121ÂșC and 15psi. Repeated autoclaving weakens polycarbonate and is not recommended.
  • Optional reusable caps with silicone septa for syringe sampling or introduction of reagents are available for these caps. Click here for more information on these caps.
  • Note: most GL45 threaded caps designed for glass storage bottles use a different sealing design and will not give a secure seal if used on these plastic bottles.

Caution: These square polycarbonate bottles should NOT be used with bottle top filter units, or in other applications involving vacuum pressure, as breakage may occur. DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.

Click here to learn more about Corning Square Polycarbonate Storage Bottles in our Product Catalog

Technical Information

Request a sample
NOTE: Most samples will be shipped upon the request by standard UPS ground service; however some products require additional qualification prior to the request being fulfilled. For these items a Corning Life Sciences Account Manager will contact you with additional information.


corning.com | inside corning | products + services | discovery center | media center | investor relations | careers

Copyright © 2008 Corning Incorporated. All rights reserved. | Legal Notices and Privacy Policy