| Additional Information |
-
> Request a
sample, price quote,
account manager follow up
or technical presentation
-
> Register for the
Corning Live
Scientific Seminar Series
- > Online Ordering - Purchasing
Corning products has never been easier. Set up your online ordering account today.
-
> Visit us at an upcoming
trade show or conference
|
| view
what's new... |
|
| |

Optional vented aseptic filling caps are available with male luer lock
connectors to decrease contamination making filling safer, easier and more
efficient.
|
| |

Optional vented caps (
Cat. No. 3567
) are available for cultures requiring
greater gas exchange.
|
| |
| |
Grow More Cells!
Corning® 1L and 3L Disposable Plastic Spinner Flasks
Spinner flasks have been used to grow cells in suspension for over 50 years.
Now, Corning has re-engineered spinner flasks for maximum performance in a
convenient, ready-to-use disposable design. The results are the innovative 1L
and 3L Corning® disposable spinner flasks, the industry's newest, most
advanced, productive and convenient suspension culture systems.

Break the glass habit! Try Corning's new 1L and 3L plastic disposable spinner
flasks.
Convenience
The Corning® disposable spinner flask comes ready-to-use with paddle and
integrated magnet, eliminating the need for time-consuming assembly or cleaning
and reassembly. Optional vented aseptic filling caps are available for each
size.
Confidence
Constructed using USP Class VI materials to meet ISO 10993 standards and
assembled in Class 10,000 clean rooms. Each spinner flask is gamma irradiated
to assure a clean and sterile (SAL 10-6) unit. No more concerns with detergent
residues or contamination.
Performance
Vessels are comparable to conventional glass spinner flasks for growth of
suspension cell lines and attachment-dependent cultures on microcarrier beads.
The paddle size and height is optimized for each vessel size. A unique
integrated magnet provides a smooth, even rotation at required speeds on any
laboratory slow speed stirrer.
Features & Benefits
-
Extended paddle design ensures constant top-to-bottom motion of the liquid
without having to adjust the height of the paddle.
-
Bottom contours on the paddle hug the shape of the flask, eliminating dead
spots.
-
Wide neck openings for easy pouring; easily accept a 100 mL pipet.
-
Vertical side baffles break up laminar flow - ensures better mixing and
maximizes cell production.
-
Optimizes your productivity and convenience, saves time and money.
-
Optional vented caps for safe, more effective gas exchange
Materials of Construction
-
Vessel is constructed of polystyrene, paddle and shaft from polypropylene and
caps from high density polyethylene. All are ISO 10993 compliant materials.
-
Single use only. Flasks cannot be autoclaved or resterilized with alcohol. Any
attempt to do so will result in degradation of the materials.
Technical Specifications
| Parameter |
1L (Cat. No. 3561) |
3L (Cat. No. 3563) |
| Recommended Working Volume | 300mL -1L | 1L -3L |
| Vessel Height | 245 mm | 259 mm |
| Vessel Diameter | 137 mm | 188 mm |
| Vessel Width | 203 mm | 256 mm |
| Sidearm Opening (I.D.) | 39 mm | 39 mm |
| Sidearm Cap Diameter (O.D.) | 54 mm (GL 45 Threads) | 54 mm (GL 45 Threads) |
| Paddle Size (W x H) | 69 x 215 mm | 105 x 228 mm |
| Maximum Impeller Speed | 150 rpm | 150 rpm |
Click here
to learn more about Corning® Disposable Spinner Flasks in our Product Catalog
Click here to learn more about the history of spinner flasks
Request a sample
NOTE: Most samples will be shipped upon the request by standard UPS ground service;
however some products require additional qualification prior to the request
being fulfilled. For these items a Corning Life Sciences Account Manager will
contact you with additional information.