| Additional Information |
-
> Request a
price quote,
account manager follow up
or technical presentation
-
> Register for the
Corning Live
Scientific Seminar Series
- > Online Ordering - Purchasing
Corning products has never been easier. Set up your online ordering account today.
-
> Visit us at an upcoming
trade show or conference
|
| view
what's new... |
Corning® Digital Hot Plates and Stirrers with
Pyroceram® Tops
Corning has now added innovative microprocessor technology with digital displays
for optimally controlling heating and stirring to the 5" x 7" (12.7 x 17.8cm)
and 10" x 10" (25.4 x 25.4cm) Pyroceram glass-ceramic hot plates, stirrers and
stirring hot plates.
Corning's new digital hot plates and stirrers still offer
the unique Pyroceram tops that have set the standard for quality for over 40
years.

The
optional external temperature controller (Cat. No. 6795PR used with PC-420D
above) monitors and controls solution temperatures in vessels. Bright LED
displays indicate temperature and stirring speed.
There are three digital display product families:
New features:
-
Digital LED temperature display is adjustable in 5°C increments and blinks
until set temperature is reached
-
Digital LED stir speed display indicates when set speed has been reached
-
Microprocessor maintains consistent and repeatable temperature and stir speed
settings.
-
Optional external temperature controller
(Cat. No. 6795PR)
truly controls solution temperature inside the vessel.
Safety Features
-
Bright LED HOT TOP icon lights up when top plate temperature is over 60°C,
even when heat control is turned off.
-
Separate temperature sensor provides power cutoff if unit overheats.
-
Optional temperature controller
(Cat. No. 6795PR)
will shut off unit when controller is not in liquid.
-
Meets UL, CE and cUL standards
Conserves Lab Space
-
All units have small footprint and a low profile - tallest unit is only 4-7/8"
(12.2cm) high to fit comfortably inside hoods or storage cabinets.
-
Support rod mount at rear of housing allows an optional 9" to 18" (22.9 to
45.7cm) support rod
(Cat. No. 440129)
to be directly attached to all digital models for holding standard ring,
thermometer, electrode, or buret clamps as well as the Corning external
temperature controller
(Cat. No. 6795PR)
.
Pyroceram® glass ceramic top
- Extremely durable and heat resistant material originally used in missile nosecones. Click here to learn more about this unique material.
-
Provides uniform heating and better contrast during applications that require
monitoring of color changes.
-
Easy to clean and highly resistant to scratches, corrosion, and chemicals.
-
No interference with magnetic coupling

Corning®
PC-400D hot plates have 5" x 7" Pyroceram tops and can regulate temperatures up
to 550°C.
Corning Digital Hot Plates with
Pyroceram Tops
Corning Digital Hot Plates have bright LED panels that display temperature. They
also feature a closed-loop heating control that monitors and regulates
temperature. With the optional external temperature controller
(Cat. No. 6795PR)
, they can also monitor and control solution temperatures in vessels.
-
Heat settings from 5° to 550°C (200°C with optional external
temperature controller)
-
Choose from two top sizes: 5" x 7" with 35 square inches (226cm2) or
10" x 10" with 100 square inches (645cm2).
-
2 year warranty
Learn more about Corning Digital Hot Plates in our product catalog

Corning
stirring hot plates (PC-420D shown) can regulate temperatures up to 550°C
while stirring at speeds up to 1150RPM.
Corning Digital Stirring Hot Plates
with Pyroceram Tops
Corning Digital Stirring Hot Plates feature closed-loop heating and stirring
controls that monitor and regulate both temperature and stirring speed. With
the optional external temperature controller
(Cat. No. 6795PR)
, they can also monitor and control solution temperatures in vessels.
-
Microprocessor automatically adjusts motor strength to accommodate aqueous,
viscous, or semisolid solutions.
-
Heat settings from 5° to 550°C (200°C with
optional external temperature controller)
-
60-1150 RPM stirring range
-
Stronger, larger magnet improves stir bar coupling and stirring speed
capability.
-
Automatic ramp up speed adjustment minimizes decoupling.
-
Choose from two Pyroceram top sizes: 5" x 7" with 35 square inches (226cm2)
or 10" x 10" with 100 square inches (645cm2).
-
2 year warranty
Learn more about Corning Digital Stirring Hot Plates in our product catalog

Corning
PC-410D stirrers have stronger magnets for better stir bar coupling at speeds
up to 1150RPM.
Corning Digital Stirrers with
Pyroceram Tops
Corning Digital Stirrers feature a closed-loop stirring control that monitors
and regulates speed.
-
Microprocessor automatically adjusts motor strength to accommodate aqueous,
viscous or semisolid solutions.
-
60-1150 RPM stirring range
-
Stronger, larger magnet improves stir bar coupling and stirring speed
capability.
-
Automatic ramp up speed adjustment minimizes decoupling.
-
Choose from two Pyroceram top sizes: 35 square inches (226cm2) or
10" x 10" with 100 square inches (645cm2).
-
2 year warranty
Learn more about Corning Digital Stirrers in our product catalog
Technical Information
Product Literature