| Additional Information |
-
> Request a
sample, price quote,
account manager follow up
or technical presentation
-
> Register for the
Corning Live
Scientific Seminar Series
- > Online Ordering - Purchasing
Corning products has never been easier. Set up your online ordering account today.
-
> Visit us at an upcoming
trade show or conference
|
| view
what's new... |
|
Grow More Cells with Corning!
Corning® CellSTACK® Culture Chambers
CellSTACK® Culture Chambers are available in five sizes in both standard
tissue culture treated surface or the new Corning® CellBIND®
surface for enhanced cell attachment and higher cell yields.

CellSTACK® Chambers are available in five sizes with up to
25,440 cm2 cell growth area.
Features
The largest CellSTACK® chambers can easily produce over 2.5 x 109
cells/chamber:
-
1-STACK with 636 cm2 cell growth area
-
2-STACK with 1,272 cm2 cell growth area
-
5-STACK with 3,180 cm2 cell growth area
-
10-STACK with 6,360 cm2 cell growth area
-
40-STACK with 25,440 cm2 cell growth area
Two 26 mm diameter filling ports:
-
Allow direct access to the chamber bottom
-
Greater flexibility for aseptically filling and removing medium and cells
-
Provides faster equilibration better gas exchange for each layer.
-
Standard 33 mm self-venting threaded caps have 0.2 µm pore hydrophobic
membranes that allow sterile gas exchange and prevent pressure build up during
transport.

With their larger filling ports and accessories, CellSTACK®
Chambers are much easier to use.
CellSTACK® chambers are:
-
Constructed of durable USP Class VI polystyrene for mechanical strength
-
Certified nonpyrogenic and sterilized by gamma radiation.
Corning offers a complete line of filing and gassing accessories to reduce
contamination risks when processing CellSTACK® Chambers. These include
optional filling caps with 1/8" or 3/8" tubing for direct aseptic transfer of
media, solutions or cells via pumping or gravity feed are also available. These
Chambers are easily adapted to automated handling and liquid transfer using
optional CellSTACK® manipulators. Click for more information on
CellSTACK® accessories and automation options.

A complete line of filling accessories allows a customized
approach to aseptic liquid transfer.

A variety of optional automated and manual CellSTACK®
manipulators are available for easier handling.
Corning® CellSTACK® Culture Chambers Are
Simply Better!
CellSTACK® Culture Chambers are designed to meet your needs and allow
flexibility for the work flow process. Here are some key features and benefits:
Better Design
-
Easier to use, wider access ports allow flexibility for filling or emptying
chambers by pouring, pipetting, gravity feed or pumping
-
Choice of standard tissue culture surface treatment or new Corning®
CellBIND® surface for better cell attachment
Better Gas Exchange
-
Wider equilibration channels allow for quicker and more even gas exchange to
all layers
-
Competitor unit requires a costly device to be installed on their product for a
gassed culture system
Better Assembly
-
CellSTACK® Culture Chambers are stronger, allowing them to be shipped by
air
-
Chambers have low particulate levels due to the assembly process
Better Accessories
-
A wide variety of CellSTACK® Culture Chamber filling and venting
accessories are available Click Here
Better Options
-
Customized accessories to make your work flow process more efficient and
reliable are available
-
Certificates of Compliance are available online
-
Call us to discuss your specific requirements.
CellSTACK® chambers are:
-
Constructed of durable USP Class VI polystyrene for mechanical strength
-
Certified nonpyrogenic and sterilized by gamma radiation.
Learn more about CellSTACK® Culture Chambers in our Product Catalog
Standard Tissue Culture Treated Surface
New Corning® CellBIND® Surface
Technical Information
Request a sample
NOTE: Most samples will be shipped upon the request by standard UPS ground service;
however some products require additional qualification prior to the request
being fulfilled. For these items a Corning Life Sciences Account Manager will
contact you with additional information.