| Additional Information |
-
> Request a
sample, price quote,
account manager follow up
or technical presentation
-
> Register for the
Corning Live
Scientific Seminar Series
- > Online Ordering - Purchasing
Corning products has never been easier. Set up your online ordering account today.
-
> Visit us at an upcoming
trade show or conference
|
| view
what's new... |
|
PYREX® Glass Assortment Packs
Want to save money and space?
For those occasions where you need beakers, Erlenmeyer
flasks or cylinders, but don’t need full case quantities of each size, Corning
now offers several glass assortment packs. The assortment packs contain one
each of several frequently used sizes of our most popular items.
Beaker Assortment Pack
PYREX® Griffin Beakers with spout, manufactured with
uniform wall thickness, offer optimum balance between thermal shock resistance
and mechanical strength. For convenience, the 250, 600 and 1000 mL beakers have
a double graduated metric scale to indicate approximate content. All sizes have
an extra large marking spot.
1000 Series Assortment Beaker Pack contains one of each of the following:
-
50mL PYREX® Standard Griffin Beaker
-
100mL PYREX® Standard Griffin Beaker
-
250mL PYREX® Standard Griffin Beaker
-
600mL PYREX® Standard Griffin Beaker
-
1L PYREX® Standard Griffin Beaker
Click here
to learn more about the PYREX® Beaker Assortment Pack
Erlenmeyer Flask Assortment Pack
These narrow mouth PYREX® Erlenmeyer flasks are
designed with heavy duty rims to reduce chipping. They have uniform wall
thicknesses to provide the proper balance between mechanical strength and
thermal shock resistance. Graduations are in durable white enamel. An extra
large marking space is also provided.
4980 Series Assortment Erlenmeyer Flask Pack contains 5 items, one of each of
the following:
-
50mL PYREX® Erlenmeyer Flasks
-
125mL PYREX® Erlenmeyer Flasks
-
250mL PYREX® Erlenmeyer Flasks
-
500mL PYREX® Erlenmeyer Flasks
-
1L PYREX® Erlenmeyer Flasks
Click here
to learn more about the PYREX® Erlenmeyer Assortment Packs
Glass Cylinder Assortment Pack
These PYREX® graduated cylinders are calibrated "to deliver" (TD) and have
white enamel graduations. Bumper guards are supplied on 25mL through 250mL
sizes. The 5 and 10mL sizes have a funnel top for easier filling.
3024 Series Assortment Cylinder Pack contains 5 items, one of each of the
following:
-
10mL PYREX® Single Metric Scale Graduated Cylinder
-
25mL PYREX® Single Metric Scale Graduated Cylinder
-
50mL PYREX® Single Metric Scale Graduated Cylinder
-
100mL PYREX® Single Metric Scale Graduated Cylinder
-
250mL PYREX® Single Metric Scale Graduated Cylinder
Click here
to learn more about the PYREX® Cylinder Assortment Packs