visit Life Sciences at Corning.com
visit corning.com
  what's new  
  cell culture history  
  inside life sciences  
  news center  
  products + solutions  
    product catalog  
    warranty/guarantee
  registration
 
    product literature  
    corning surfaces  
    equipment   compatibility guide  
    stirrer and hot plate   selection guide  
  technical information  
  our locations  
  events  
  careers  
  contact us  
    inquiries  
    order information  
    our distributors  
    corning partners
  network
 
  order information  
  corning dealer network  
 
     
 


 catalog only   

 other site sections

corning home > life sciences > US + Canada > products + solutions > features >

Additional Information
  • > Request a sample, price quote,
       account manager follow up
       or technical presentation
  • > Register for the Corning
       Scientific Seminar Series
  • > Online Ordering - Purchasing
       Corning products has never
       been easier. Set up your online
       ordering account today.
  • > Visit us at an upcoming
       trade show or conference
view what's new...


Corning® 2L and 3L Disposable Erlenmeyer Flasks with the optional Aseptic Transfer Caps (sold separately) attached.


Corning® 1L and 3L Disposable Spinner Flasks with the optional Aseptic Transfer Caps (sold separately) attached. 3L Spinner Flasks will be available in early 2008.

Avoid Contamination!
Corning® Aseptic Transfer Caps


To pour or not to pour!
Corning® Aseptic Transfer Caps for Disposable Spinner and Erlenmeyer Flasks now offer a safer alternative.

Pipetting is not practical or convenient for aseptically filling or emptying large culture vessels. As a result, pouring is often used but this increases the risk of contamination. To solve this problem Corning has developed Aseptic Transfer Caps for filling disposable 1L, 2L and 3L Erlenmeyer and 500mL and1L Spinner Flasks. These new transfer caps will both reduce contamination and enhance the productivity of your cell culture operations.

Key Features

  • Double-bagged and gamma sterilized to 10-6 SAL
  • Hydrophobic 0.2µm pore PVDF membrane vent filters
  • Biocompatible C-Flex® tubing and angled polypropylene dip tubes

Corning® Aseptic Transfer Caps for Disposable 1L, 2L and 3L Erlenmeyer Flasks

  • 50mm diameter 0.2µm pore PVDF membrane vent filter.
  • Choice of tubing sizes and connectors for the external liquid transfer port:
    - A 1/4 inch (6.4mm) ID, 3/8 inch (9.5mm) OD C-Flex® transfer tubing has a terminal MPC male disconnect with a female sealing cap.
    - A 1/8 inch (3.2mm) ID, 1/4 inch OD C-Flex® transfer tubing has a terminal male luer lock with a female luer sealing cap.

Corning Aseptic Transfer Caps for Corning® Disposable 500mL, 1L and 3L Spinner Flasks with GL45 threaded caps

  • 25mm diameter 0.2µm pore PVDF membrane vent filter.
  • External 1/8 inch (3.2mm) ID, 1/4 inch (6.4mm) OD C-Flex® transfer tubing has a male luer lock closed with a female luer cap.
  • Rigid angled polypropylene dip tube reaches flask bottom without impeding the action of the impeller.


Aseptic Transfer Caps are also available for Corning® 500mL Disposable Spinner Flasks

Learn more about Corning® Aseptic Filling Caps in our product catalog.

Learn more about Corning® Disposable Spinner Flasks and Erlenmeyer Flasks in our product catalog

Request Sample
NOTE: Most samples will be shipped upon the request standard UPS ground service; however some products require additional qualification prior to the request being fulfilled. For these items a Corning Life Sciences Account Manager will contact you with additional information.


corning.com | inside corning | products + services | discovery center | media center | investor relations | careers

Copyright © 2008 Corning Incorporated. All rights reserved. | Legal Notices and Privacy Policy