| Additional Information |
-
> Request a
sample, price quote,
account manager follow up
or technical presentation
-
> Register for the
Corning Live
Scientific Seminar Series
- > Online Ordering - Purchasing
Corning products has never been easier. Set up your online ordering account today.
-
> Visit us at an upcoming
trade show or conference
|
| view
what's new... |
|
Corning® HTS Transwell®-96 Permeable Supports for
High Throughput Screening Applications
The new HTS Transwell®-96 permeable supports have an array of 96 wells with
permeable inserts connected by a rigid, robotics-friendly tray that enables all
96 inserts to be handled as a single unit.
There are three main product offerings:
HTS Transwell®-96 Systems for drug transport and
permeability applications
HTS Transwell®-96 Cell Migration Products
HTS Transwell®-96 Accessories
The HTS Transwell®-96 Systems are ideal for drug transport studies using Caco-2
or MDCK cells.
Excellent for cell migration, drug transport and other assays
-
Choice of 1.0 µm or 8.0 µm pore size polyester (PET) membranes or 0.4 µm, 3.0
µm and 5.0 µm pore size polycarbonate (PC) membranes
-
0.143 cm2 membrane area per well; provides 20 to 50% more surface area for cell
growth compared with other commercially available products
-
Large apical and basolateral access ports allow efficient media sampling and
facilitate automated or manual access
-
Optimized for automation, with multichannel feeder ports, improved gripping
surface, and standard bar codes
-
Customized products available to meet special needs
HTS Transwell®-96 Systems for drug transport and
permeability applications
The HTS Transwell®-96 Systems are packaged as a complete set with both reservoir
and receiver plates, eliminating the need to purchase parts separately. They
come with:
-
96 well permeable support insert with choice of either 0.4 µm pore size PC or
1.0 µm pore size PET membranes
-
Untreated Reservoir plate (single well feeder plate) – with removable media
stabilizer
-
Untreated 96 well Receiver plate – for assay use
-
Lids (2) – minimize evaporation and protect against contamination
Click Here to learn more about HTS Transwell®-96 Systems for drug
transport and permeability studies in our product catalog
The HTS Transwell®-96 cell migration products are available with 3.0 µm, 5.0 µm
or 8.0 µm pore size membranes treated for cell attachment.
HTS Transwell®-96 Cell Migration Products
The HTS Transwell®-96 permeable supports for chemotaxis, cell migration or
invasion studies come with a receiver plate and lid:
-
96 well permeable support insert with choice of either 3.0 µm or 5.0 µm pore
size PC membrane or 8.0 µm pore size PET membrane
-
All membranes are treated for cell attachment
-
Untreated 96 well Receiver plate
-
Lid – minimizes evaporation and protects against contamination
Click Here to learn more about the HTS Transwell®-96 cell
migration products in our product catalog
HTS Transwell®-96 Receiver Plates are available either tissue culture treated
for cell attachment or untreated.
HTS Transwell®-96 Accessories
HTS Transwell®-96 Receiver Plates have 96 individually isolated wells that are
tissue culture treated for cell attachment. They are available in either clear
(Cat. No. 3382) or in black (Cat. No. 3583) polystyrene.
-
Tissue culture treated Receiver plates can be used for co-culture studies or
other applications requiring cell attachment.
-
When used with HTS Transwell®-96 permeable inserts, the Receiver plate allows
convenient pipette access to both apical and basolateral sides of each well
(manual or automated).
-
Black Receiver plates (Cat. No. 3583) are treated for cell attachment for use
in fluorescent applications.
HTS Transwell®-96 Reservoir Plates (Cat. No. 3383) have a removable media
stabilizer to minimize sloshing during plate movement.
HTS Transwell®-96 Reservoir Plates (Cat. No. 3383) have an open reservoir for
cell growth and feeding stage and are not treated for cell attachment.
-
When used with an HTS Transwell®-96 insert, the tray allows for convenient
multi-channel pipette access (manual or automated) along the A1- A8 side.
-
Removable media stabilizer minimizes sloshing when moving and filling plates
-
Design minimizes contamination when changing media and prevents cross
contamination when medium is switched during cell growth step
Click Here to learn more about the HTS Transwell®-96 Accessories
in our product catalog
Technical Information
Product Literature