visit Life Sciences at Corning.com
visit corning.com
  what's new  
  cell culture history  
  inside life sciences  
  news center  
  products + solutions  
    product catalog  
    warranty/guarantee
  registration
 
    product literature  
    corning surfaces  
    equipment   compatibility guide  
    stirrer and hot plate   selection guide  
  technical information  
  our locations  
  events  
  careers  
  contact us  
    inquiries  
    order information  
    our distributors  
    corning partners
  network
 
  order information  
  corning dealer network  
 
     
 


 catalog only   

 other site sections

corning home > life sciences > US + Canada > products + solutions > features >

Additional Information
  • > Request a sample, price quote,
       account manager follow up
       or technical presentation
  • > Register for the Corning Live
       Scientific Seminar Series
  • > Online Ordering - Purchasing
       Corning products has never
       been easier. Set up your online
       ordering account today.
  • > Visit us at an upcoming
       trade show or conference
view what's new...

Grow More Cells with Corning!
Corning® CellSTACK® Chamber Accessories

Corning® CellSTACK® Chamber Accessories

Corning offers a variety of accessories to simplify handling and reduce contamination risks when processing CellSTACK® Chambers.

Corning® CellSTACK® Accessories Are Simply Better!

For Better Filling

  • Two 26 mm diameter filling ports provide greater flexibility for sterile filling and emptying by pouring, pipetting or via your choice of tubing in a fully enclosed system.
  • The standard 33 mm threaded caps have 0.2 µm pore nonwettable membranes sealed directly to the caps to allow gas exchange while minimizing the risk of contamination.
  • A variety of filling caps are available to allow direct aseptic transfer of media and cells via pumping or gravity feed.
  • Several coupling devices are available on these filling caps with or without integrally sealed USP Class VI certified C-Flex® tubing.

Cat. No. 3333 Filling Cap with 1/4" (6.4 mm) ID Tubing with a Male MPC Coupling and a Female MPC End Cap

Cat. No. 3283 Filling Cap with 3/8" (9.5 mm) ID Tubing and a 5/16" (7.94 mm) ID Barbed Fitting

Cat. No. 3282 Filling Cap with 1/8" (3.2 mm) ID Tubing and a Female Luer 1/8" (3.2 mm) Hose Barb with a Male Luer Lock Plug


Cat. No. 3332 Universal cap with vented over cap. This cap adapts to preexisting filling systems for other product brands.

Cat. No. 3328 Filling cap with 1/4" (6.4 mm) ID female MPC coupling, with male end cap. Connectors with 3/8” (9.5 mm) ID are also available.

Cat. No. 3339 Filling cap with 3/8" (9.5 mm) ID male MPC coupling, with female end cap. Connectors with 3/8” (9.5 mm) ID are also available.


Filling caps with attached hydrophobic filters provide for gas exchange and faster aseptic venting during liquid transfers.

Cat. No. 3281 Vent cap with 3/8" (9.5 mm) ID tubing and a 50 mm diameter hydrophobic 0.22 µm membrane filter. This filter is recommended for filling rates less than 2 L/minute.

Cat. No. 3284 Vent cap with 1/4" (6.4 mm) ID tubing and a 37 mm diameter hydrophobic glass fiber depth filter. This filter is recommended for filling rates greater than 2 L/minute.


Extra sterile vented or unvented 33 mm replacement caps are also available.

Cat. No. 3279 Unvented replacement caps are available for culture conditions where gas exchange is unwanted.

Cat. No. 3280 Standard vented replacement caps have hydrophobic membranes to allow gas exchange.


For Better Stacking
These reusable stacking devices fit between CellSTACK® Chambers to keep them level and optimize incubator space while providing clearance for gas exchange.

Cat. No. 3331 The stacking devices are great for stacking CellSTACK® Chambers while allowing venting.


For Better Options
Sometimes, currently available accessories just don’t fit a customer’s needs. This is why Corning will work with you to design a CellSTACK® Chamber accessory that will make your work flow process more efficient and reliable. Call us to discuss your specific requirements.

Fill cap, with 1/4" (6.4 mm) ID C-FLEX® Tubing and male Medical Grade Polycarbonate (MPC) coupler with cap.

Multiple CellSTACK® Chamber Filling Manifold with 1/4" (6.4 mm) ID C-Flex tubing, female and male MPC couplers with caps.

Filling Cap with 1/4" (6.4 mm) ID C-FLEX Tubing, Y-connector, and dual venting filters.


For large scale production using CellSTACK®-40 Chambers there are automated systems that can save on labor while increasing reliability and efficiency. Call us to discuss your specific requirements.


Epatech Filling System for the CellSTACK®-40 Chambers.
Automated controls facilitate the filling and emptying processes for media and cell suspensions.

 


Control Panel for the Epatec System Incubator.
Temperature, humidity, CO2, and air circulation are controlled via this operating panel.


Click here to learn more about CellSTACK® Culture Accessories in our Product Catalog

Technical Information

Request a sample
NOTE: Most samples will be shipped upon the request by standard UPS ground service; however some products require additional qualification prior to the request being fulfilled. For these items a Corning Life Sciences Account Manager will contact you with additional information.


corning.com | inside corning | products + services | discovery center | media center | investor relations | careers

Copyright © 2008 Corning Incorporated. All rights reserved. | Legal Notices and Privacy Policy