| Rotor Compatibility Chart for Corning® 250 mL / 500 mL Centrifuge Tubes | ||||
| Hettich | ||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 250 mL Conical Tube Insert | 500 mL Conical Tube Insert |
| 4444 | SW | 4754 | 4454/4413 | N/A |
| 5624 | SW | 5051 | 4430/5623 | 4449/5623 |
| Kendro/Sorvall | ||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 250 mL Conical Tube Insert | 500 mL Conical Tube Insert |
| 4 x 750 ml (75006441) | SW | 3,700 | N/A | Corning Cushion #431124 |
| GS-3 | FA | 13,689 | 41002 & 03095 | N/A |
| H12000 | SW | 7,333 | Custom Adapter | Custom Adapter |
| H-4000 DISC. | SW | 7,121 | 00511, 00443, and 03095 | Corning Cushion #431124 |
| H6000A | SW | 7,277 | 00511, 00443, and 03095 | Corning Cushion #431124 |
| HG-4L DISC. | SW | 7,121 | 00511, 00443, and 03095 | Corning Cushion #431124 |
| RTH-750 | SW | 3,313 | 11737 | Corning Cushion #431124 |
| SH-3000 | SW | 4,575 | 11737 | Corning Cushion #431124 |
| STH-750 | SW | 3,829 | 11737 | Corning Cushion #431124 |
| Thermo Electron | ||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 250 mL Conical Tube Insert | 500 mL Conical Tube Insert |
| 216 | SW | 2550 | 7081E / 5780+5793 | Corning 431124 cushion |
| 224 | SW | 3310 | N/A | N/A |
| 228 | SW | 2550 | N/A | Corning 431124 cushion |
| 256 | SW | 1625 | 5780 + Corning 430236 | Corning 431124 cushion |
| 256 | SW | 3525 | 5780 + Corning 430236 | Corning 431124 cushion |
| 949 | SW | 1575 | 5780 + Corning 430236 | Corning 431124 cushion |
| 949 | SW | 2700 | 5780 + Corning 430236 | Corning 431124 cushion |
| 52165 | SW | 2550 | 7081E / 5780+5793 | Corning 431124 cushion |
| 52285 | SW | 2500 | 7081E / 5780+5793 | Corning 431124 cushion |
| 5800216 | SW | 2550 | 5805780 + Corning 430236 | requires Corning Adaptor # 431124 |
| 5800218 | SW | 4550 | 5805780 + Corning 430236 | requires Corning Adaptor # 431124 |
| 5800228 | SW | 2500 | 5805780 + Corning 430236 | requires Corning Adaptor # 431124 |
| Thermo Electron | ||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 250 mL Conical Tube Insert | 500 mL Conical Tube Insert |
| 5806554 | SW | 3000 | 5807081 | requires Corning Adaptor # 431124 |
| 218A | SW | 4550 | N/A | Corning 431124 cushion |
| 219A*** | SW | 3425 | N/A | Corning 431124 cushion |
| 6554C | SW | 2500 | 7081E Unsealed Bucket | N/A |
| 966T | SW | 7400 | 5780 + Corning 430236 | Corning 431124 cushion |
| C60 | SW | 7301 | 11178313 | N/A |
| M4 11175338 | SW | 3400 | 111175372 / 11175378 | N/A |
| M4 11175338 | SW | 3930 | 111175372 / 11175378 | N/A |
| M4 11175338 | SW | 4300 | 111175372 / 11175378 | N/A |
| RC6 | SW | 7301 | 11178313 | N/A |
| *** Requires 3219 Shaft Adapter | ||||