| Rotor Compatibility Chart for Corning® 15 mL / 50 mL Centrifuge Tubes | |||||
| Eppendorf | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 5702 720.003 | SW | 3000 | 5702 732.001 | N/A | N/A |
| 5804 709.004 | SW | 4300 | 5804 755.006 | 5804 758.005 | N/A |
| 5804 709.004 | SW | 4400 | 5804 717.007 | 5804 718.003 | N/A |
| 5804 709.004 | SW | 4500 | N/A | 5804 706.005 | N/A |
| 5804 727.002 | FA | 14,450 | 5804 776.003 | N/A | N/A |
| 5804 727.002 | FA | 14600 | N/A | 5804 775.007 | N/A |
| 5804 727.002 | FA | 17200 | 5804 776.003 | N/A | N/A |
| 5804 727.002 | FA | 17400 | N/A | 5804 775.007 | N/A |
| 5810 709.008 | SW | 3150 | 5810 755.000 | 5810 758.009 | N/A |
| 5810 718.007 | SW | 3100 | N/A | 5810 723.000 | N/A |
| TYPEA-4-44 | SW | 2900 | 5702 723.002 | 5702 734.004 | N/A |
| TYPEA-4-44 | SW | 3050 | N/A | 5810 763.002 | N/A |
| Fiberlite | |||||
| Fiberlite Model # Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 096-14501 | FA | 28960 | 010-0378 | Dedicated | Dedicated |
| 096-14502 | FA | 28960 | 010-0378 | Dedicated | Dedicated |
| 096-1453 | FA | 28960 | 010-0378 | Dedicated | Dedicated |
| 096-8529 | FA | 26208 | 010-0378 | Dedicated | Dedicated |
| 096-8532 | FA | 26208 | 010-0378 | Dedicated | Dedicated |
| F15J-8x50cy | FA | 26208 | 010-0378 | Dedicated | Dedicated |
| Hettich | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 1016 | FA | 3,743/3,824 | 1631 | 1641 | N/A |
| 1056 | FA | 3,421 | Dedicated | N/A | N/A |
| 1116 | FA | 3,743/3,824 | 1631 | 1641 | N/A |
| 1347 | SW | 2665 | 1347,1381/1382 | N/A | N/A |
| 1613 | FA | 4,105 | DEDICATED 15 ML | N/A | N/A |
| 1617 | SW | 2469 | 1462 | N/A | N/A |
| 1617 | SW | 2469 | N/A | DEDICATED 50 ML | N/A |
| 1617 | SW | 3857 | 1462 | N/A | N/A |
| 1617 | SW | 3857 | N/A | DEDICATED 50 ML | N/A |
| 1619 | SW | 2701 | 1462 | DEDICATED 50 ML | N/A |
| 1624 | SW | 2665 | N/A | 1384/1381/1382 | N/A |
| 1624 | SW | 2683 | N/A | 6318 | N/A |
| 1717 | SW | 4556 | 1462 | DEDICATED 50 ML | N/A |
| 1720 | FA | 12857 | 1466 | 1454 | N/A |
| 1724 | SW | 4388 | 1734 | N/A | N/A |
| Hettich | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 1724 | SW | 4472 | 1733/1424 | N/A | N/A |
| 1724 | SW | 4528 | 1347/1430/1382 | 6318/1430/1382/1384 | N/A |
| 1726 | SW | 2808 | 1742 | N/A | N/A |
| 1792 | FA | 13801 | 1466 | 1454 | N/A |
| 1794 | SW | 2808 | 5133/1790 | 1793/1790 | N/A |
| 1794 | SW | 4416 | 1736/1425 | N/A | N/A |
| 4176 | SW | 5999 | 4232/4522 | 4245/4522 | N/A |
| 4256 | SW | 5315 | N/A | 5243/4396 | N/A |
| 4256 | SW | 5422 | N/A | 5259/4396 | N/A |
| 4256 | SW | 5503 | 6306/4396 | N/A | N/A |
| 4294 | SW | 4958 | 4232/4295 | 4245/4295 | N/A |
| 4296 | SW | 3309 | N/A | 5243/5091 | N/A |
| 4296 | SW | 3381 | N/A | 5259/5091 | N/A |
| 4296 | SW | 3452 | 6306/5091 | N/A | N/A |
| 4296 | SW | 3560 | N/A | 5135/5092/5093 | N/A |
| Hettich | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 4296 | SW | 3631 | 5129/5092/5093 | 5259/5091 | N/A |
| 4444 | SW | 3399 | N/A | 5243/4412 | N/A |
| 4444 | SW | 4460 | 4437/4413/4459/4412/6306 | 5259/4412/4441/4412/5269/4412 | N/A |
| 4446 | SW | 3381 | N/A | 5259/5091 | N/A |
| 4446 | SW | 3560 | N/A | 5135/5092 | N/A |
| 4446 | SW | 3631 | 5129/5092/5093 | 5123/5092/5093 | N/A |
| 4522 | SW | 5999 | N/A | 4249/4522 | N/A |
| 5615 | FA | 17299 | 1466 | N/A | N/A |
| 5615 | FA | 17565 | N/A | 1454 | N/A |
| 5624 | SW | 4637 | 4739/5625/5627 | 4740/5625/5627/4840/5620/5621 | N/A |
| 5624 | SW | 4673 | 4839/5620/5621 | N/A | N/A |
| 5624 | SW | 4723 | N/A | 4441/5623/5621 | N/A |
| 5624 | SW | 4755 | 4437/5623/5621 | N/A | N/A |
| 5694 | SW | 2844 | N/A | 5259/5091 | N/A |
| 5694 | SW | 2916 | 6309/5091 | N/A | N/A |
| Hettich | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 1620A | FA | 3985 | 1466 | 1454/1646 | N/A |
| 1620A | FA | 8965 | 1466 | 1454/1646 | N/A |
| Kendro/Sorvall | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 15 ml Multiple Bucket | SW | 4,256/4,447 | Dedicated | N/A | N/A |
| 4 150 ml (75003360) | SW | 6,240 | 75005388 | 75005386 | N/A |
| 4 x 100 ml (75007591) | SW | 2,590 | 75007557 | 75007556 | N/A |
| 4 x 150 ml (75002001) | SW | 4,234 | 75002020 | 75005386 | N/A |
| 4 x 150 ml (75002005) | SW | 6,175/6,842 | 75005387 | 75005386 | N/A |
| 4 x 150 ml (75002252 or 75008030) | SW | 3,020/3,220 | 75005387 | 75005386 | N/A |
| 4 x 180 ml (75003047) | SW | 3,940 | 75008187 | 75008183 | N/A |
| 4 x 180 ml (75008179) | SW | 2,383/3,039 | 75008187 | 75008183 | N/A |
| 4 x 250 ml (75006435) | SW | 5,350/5,850 | 75006456 | 75006461 | 75006461 |
| 4 x 250 ml (75006446) | SW | 2,990 | 75006456 | 75006461 | 75006461 |
| 4 x 400 ml (75002002) | SW | 4,618 | 75007621 | 75007577 | N/A |
| 4 x 400 ml (75007570) | SW | 3,345 | 75007576 | 75007577 | N/A |
| 4 x 750 ml (75006441) | SW | 3,700 | 75008137 | 75006533 | 75006533 |
| 50 ml Multiple Bucket | SW | 4,083/4,566 | N/A | Dedicated | N/A |
| 50 ml Multiple Bucket | SW | 4,210/4,400 | N/A | Dedicated | N/A |
| Kendro/Sorvall | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| A/S-400 | FA | 3,009 | 11148 | N/A | N/A |
| A-500 | FA | 4,962 | 00363 | N/A | N/A |
| F-16/250 | FA | 38,889 | 00456 | 03072 | N/A |
| GS-3 | FA | 13,689 | 00456 | 03072 | N/A |
| GSA | FA | 27,485 | 00456 | 03072 | N/A |
| H-1000B | SW | 2,135 | 00884 or 11018 with 11152 and 11148 | 00438 or 11018 with 11152 | 00438 |
| H12000 | SW | 7,333 | Custom Adapter | Custom Adapter | Custom Adapter |
| H-2000B | SW | 2,297 | 00884 or 11148 with 11018/11152 | 00438 or 11018 with 11152 | 00438 |
| H-400 | SW | 2,039 | 78033 | 78035 & 00630 | N/A |
| H-4000 DISC. | SW | 7,121 | 00892 | 00436 or 00445 | 00436 or 00445 |
| H6000A | SW | 7,277 | 00447 | 00436 or 00445 | 00436 or 00445 |
| HG-4L DISC. | SW | 7,121 | 00892 | 00436 or 00445 | 00436 or 00445 |
| Highconic (75002006) | FA | 14,513/15,090 | 75003095 | 75003103 | N/A |
| Highconic (75003057) | FA | 10,015 | 75003095 | 75003096 | N/A |
| Highconic (75007590) | FA | 10,020 | 75003095 | 75003096 | N/A |
| HL-4 w/carrier 00624 DISC | SW | 2,638 | N/A | 00630 | N/A |
| Kendro/Sorvall | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| HL-4 w/carrier 00634 DISC | SW | 2,638 | 00363 | N/A | N/A |
| HL-4 w/omnicarrier DISC | SW | 2,638 | 00565 | 00648 | N/A |
| HS-4 w/carrier 00479 | SW | 10,826 | 00456 | N/A | N/A |
| HS-4 w/carrier 00480 | SW | 10,826 | 00363 | N/A | N/A |
| HS-4 w/carrier 00481 | SW | 10,826 | 11148 | Dedicated | N/A |
| LA/S-400 | FA | 5,646 | 11148 | N/A | N/A |
| RTH-250 | SW | 2,135 | 00884 or 11018 with 11152 and 11148 | 00438 or 11018 with 11152 | 00438 |
| RTH-750 | SW | 3,313 | 00447 | 00436 or 00445 | 00436 or 00445 |
| SH-3000 | SW | 4,575 | 00447 | 00436 or 00445 | 00436 or 00445 |
| SL-250T | FA | 27,642 | 00456 | 03072 | N/A |
| SL-50RT | FA | 5,856 | 00402 | N/A | N/A |
| SL-50T | FA | 40,905 | 00402 | N/A | N/A |
| SLA-1000 | FA | 35,793 | 00456 | 03072 | N/A |
| SLA-1500 | FA | 34,155 | 00456 | 03072 | N/A |
| Kendro/Sorvall | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| SLA-3000 | FA | 24,336 | 00456 & 41002 | 03072 & 41002 | N/A |
| SLA-600TC | FA | 27,750 | 74232 | Dedicated | N/A |
| SLC-1500 | FA | 29,994 | 00456 | 03072 | N/A |
| SLC-250T | FA | 20,238 | 00456 | 03072 | N/A |
| SLC-3000 | FA | 17,604 | N/A | 41002 & 03072 | N/A |
| SP/X DISC. | FA | 4,962 | 00363 | N/A | N/A |
| STH-750 | SW | 3,829 | 00447 | 00436 or 00445 | 00436 or 00445 |
| Thermo Electron | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 215 | SW | 1975 | 1106 + 571 | 350 + 323 | N/A |
| 215 | SW | 2125 | 1106 + 571 | 325 + 320 | N/A |
| 216 | SW | 2550 | 7012E / 5712 | 7005E (5pl)/5805 (5pl)/5807 (7pl) | 5707 (3pl) |
| 224 | SW | 3310 | 7230 | 7231 | N/A |
| 228 | SW | 2550 | 5712 | 5805 | 5707 (3pl) |
| 236 | SW | 1900 | 2092S | 2091S | N/A |
| 243 | SW | 3200 | 6561E | 6560E | N/A |
| 245 | SW | 1500 | 7230 | 7231 | N/A |
| 256 | SW | 1625 | 5712 | 5805/5807 | 5707 (3pl) |
| 256 | SW | 3525 | 5712 | 5805 (5pl)/5807 (7pl) | 5707 (3pl) |
| 268 | SW | 2000 | 7230 | 7231 | N/A |
| 801 | FA | 2050 | 1106 + 571 | 305 + 315 | N/A |
| 809 | FA | 1900 | 302 + 668 | N/A | N/A |
| 815 | FA | 1900 | 302 + 668 | N/A | N/A |
| 949 | SW | 1575 | 5712 | 5805/5807 | 5707 (3pl) |
| 949 | SW | 2700 | 5712 | 5805 (5pl)/5807 (7pl) | 5707 (3pl) |
| Thermo Electron | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 8685 | FA | 26200 | 6715 in 6651E | 6651E | N/A |
| 8850 | FA | 25200 | 6715 | Dedicated | N/A |
| 8947 | SW | 5500 | 6561E | 6560E | N/A |
| 52151 | SW | 1750 | 1106 + 571 | Dedicated with inserts/included | N/A |
| 52151 | SW | 3300 | N/A | included | N/A |
| 52152 | SW | 1510 | 1106 + 571 | included | N/A |
| 52152 | SW | 2675 | N/A | included | N/A |
| 52153 | SW | 1710 | 1106 + 571 | included | N/A |
| 52153 | SW | 1750 | N/A | Dedicated with inserts | N/A |
| 52153 | SW | 3200 | N/A | included | N/A |
| 52165 | SW | 2550 | included | included | 5707 (3pl) |
| 52212 | SW | 1625 | Dedicated with inserts | N/A | N/A |
| 52285 | SW | 2500 | included | included | 5707 (3pl) |
| 52367 | SW | 1900-1950 | included | included | N/A |
| 52531 | SW | N/A | 1106 + 571 | included | included |
| 52532 | SW | N/A | 1106 + 571 | included | included |
| Thermo Electron | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 52533 | SW | N/A | 1106 + 571 | included | included |
| 52691 | SW | N/A | 1106 + 571 | included | included |
| 52692 | SW | N/A | 1106 + 571 | included | included |
| 52693 | SW | N/A | 1106 + 571 | included | included |
| 58012 | FA | 2050 | 1106 + 571 | included | N/A |
| 58012 | FA | 2950 | N/A | included | N/A |
| 58092 | FA | 2490 | included | N/A | N/A |
| 58092 | FA | 4250 | included | N/A | N/A |
| 58153 | FA | 1800 | included | N/A | N/A |
| 59211 | SW | N/A | 1106 + 571 | included | included |
| 59581 | SW | 1475 | 1106 + 571 | included | N/A |
| 59582 | SW | 1100 | 1106 + 571 | included | N/A |
| 59583 | SW | 1710 | 1106 + 571 | included | N/A |
| 5800216 | SW | 2550 | 5805712 | 5805703 + 5800323 / 5805805 | 5805707 (3pl) |
| 5800218 | SW | 4550 | 5805712 | 5805703 + 5800323 / 5805805 | 5805707 (3pl) |
| Thermo Electron | |||||
| Rotor Part # | Rotor Type (SW = Swinging Bucket; FA= Fixed Angle) | Rotor Speed (MAX RCF) | 15 mL Conical Tube Insert | 50 mL Conical Tube Insert | 50 mL Self Standing Conical Tube Insert |
| 5800228 | SW | 2500 | N/A | 5805703 + 5800323 / 5805805 | 5805707 (3pl) |
| 5800243 | SW | 3200 | 5806561 | 5806560 | N/A |
| 5800801 | FA | 4450 | 5801106 | 5800305 + 5800315 | N/A |
| 5806553 | SW | 3000 | 5806561 | 5806560 | N/A |
| 5806554 | SW | 3000 | 5805712 / 5807012 | 5807005 / 580580 | |