|
Thermo Electron |
|
| Thermo
Electron |
Rotor Part # |
Rotor Type* |
Rotor Speed (MAX RCF) |
15 mL Conical Tube |
50 mL Conical Tube |
50 mL Self Standing Conical Tube |
250 mL Conical Tube |
500 ml Conical Tube |
|
| Centrifuge
Model |
|
|
| |
215 |
SW |
1975 |
1106 + 571 |
350
+ 323 |
|
|
|
|
215 |
SW |
2125 |
1106 + 571 |
325
+ 320 |
|
|
| IEC |
216 |
SW |
2550 |
7012E / 5712 |
7005E (5pl)/ 5805 (5pl)/5807 (7pl) |
5707 (3pl) |
7081E / 5780+5793 |
Corning 431124 cushion |
|
| IEC
Centra®-GP6 / GP6 R |
224 |
SW |
3310 |
7230 |
7231 |
|
|
|
|
228 |
SW |
2550 |
5712 |
5805 |
5707 (3pl) |
|
Corning 431124 cushion |
|
|
236 |
SW |
1900 |
2092S |
2091S |
|
|
|
243 |
SW |
3200 |
6561E |
6560E |
|
|
|
|
245 |
SW |
1500 |
7230 |
7231 |
|
|
|
| IEC
Centra®-CL3 / CL3R |
256 |
SW |
1625 |
5712 |
5805/5807 |
5707 (3pl) |
5780 + Corning 430276 |
Corning 431124 cushion |
|
|
256 |
SW |
3525 |
5712 |
5805 (5 pl)/5807
(7pl) |
5707 (3pl) |
5780 + Corning 430276 |
Corning 431124 cushion |
|
|
268 |
SW |
2000 |
7230 |
7231 |
|
|
|
|
801 |
FA |
2050 |
1106 + 571 |
305 + 315 |
|
|
|
809 |
FA |
1900 |
302 + 668 |
|
|
|
815 |
FA |
1900 |
302 + 668 |
|
|
|
|
949 |
SW |
1575 |
5712 |
5805/5807 |
5707 (3pl) |
5780 + Corning 430276 |
Corning 431124 cushion |
|
|
949 |
SW |
2700 |
5712 |
5805 (5 pl)/5807
(7pl) |
5707 (3pl) |
5780 + Corning 430276 |
Corning 431124 cushion |
|
|
8685 |
FA |
26200 |
6715 in 6651E |
6651E |
|
|
| IEC
Centra®-MP4 / MP4R |
8850 |
FA |
25200 |
6715 |
Dedicated |
|
|
|
8947 |
SW |
5500 |
6561E |
6560E |
|
|
|
|
52151 |
SW |
1750 |
1106 + 571 |
Dedicated with inserts/included |
|
|
|
52151 |
SW |
3300 |
|
included |
|
|
|
52152 |
SW |
1510 |
1106 + 571 |
included |
|
|
|
52152 |
SW |
2675 |
|
included |
|
|
|
52153 |
SW |
1710 |
1106 + 571 |
included |
|
|
|
52153 |
SW |
1750 |
|
Dedicated with inserts |
|
|
|
52153 |
SW |
3200 |
|
included |
|
|
|
52165 |
SW |
2550 |
included |
included |
5707 (3pl) |
7081E / 5780+5793 |
Corning 431124 cushion |
|
|
52212 |
SW |
1625 |
Dedicatd with inserts |
|
|
|
52285 |
SW |
2500 |
included |
included |
5707 (3pl) |
7081E / 5780+5793 |
Corning 431124 cushion |
|
|
52367 |
SW |
1900-1950 |
included |
included |
|
|
|
52531 |
SW |
|
1106 + 571 |
included |
included |
|
|
| IEC HN-SII |
52532 |
SW |
|
1106 + 571 |
included |
included |
|
|
|
52533 |
SW |
|
1106 + 571 |
included |
included |
|
|
|
52691 |
SW |
|
1106 + 571 |
included |
included |
|
|
|
52692 |
SW |
|
1106 + 571 |
included |
included |
|
|
|
52693 |
SW |
|
1106 + 571 |
included |
included |
|
|
|
58012 |
FA |
2050 |
1106 + 571 |
included |
|
|
|
58012 |
FA |
2950 |
|
included |
|
|
|
58092 |
FA |
2490 |
included |
|
|
| IEC Multi/Multi RF |
58092 |
FA |
4250 |
included |
|
|
|
58153 |
FA |
1800 |
included |
|
|
|
59211 |
SW |
|
1106 + 571 |
included |
included |
|
|
| IEC
Centra-GP8F/GP8RF |
59581 |
SW |
1475 |
1106 + 571 |
included |
|
|
|
59582 |
SW |
1100 |
1106 + 571 |
included |
|
|
|
59583 |
SW |
1710 |
1106 + 571 |
included |
|
|
|
5800216 |
SW |
2550 |
5805712 |
5805703 +
5800323 / 5805805 |
5805707 (3pl) |
5805780 +
Corning 430276 |
requires Corning
Adaptor # 431124 |
|
|
5800218 |
SW |
4550 |
5805712 |
5805703 +
5800323 / 5805805 |
5805707 (3pl) |
5805780 +
Corning 430276 |
requires Corning
Adaptor # 431124 |
|
|
5800228 |
SW |
2500 |
|
5805703 +
5800323 / 5805805 |
5805707 (3pl) |
5805780 +
Corning 430276 |
requires Corning
Adaptor # 431124 |
|
| IEC PR-7000M |
5800243 |
SW |
3200 |
5806561 |
5806560 |
|
|
|
|
5800801 |
FA |
4450 |
5801106 |
5800305 + 5800315 |
|
|
|
5806553 |
SW |
3000 |
5806561 |
5806560 |
|
|
|
|
5806554 |
SW |
3000 |
5805712 /
5807012 |
5807005 /
5805805 |
|
5807081 |
requires Corning
Adaptor # 431124 |
|
|
5806555 |
SW |
4000 |
5806561 |
5806560 |
|
|
|
|
5807685 |
FA |
21200 |
5806715 (in 5806651) |
5806651 without rotor cover |
|
|
|
5808947 |
SW |
|
5806561 |
5806560 |
|
|
|
5858012 |
FA |
3900 |
5801106 |
included |
|
|
|
218A |
SW |
4550 |
5712 |
5805 |
5707 (3pl) |
|
Corning 431124 cushion |
|
| IEC Model K |
219A*** |
SW |
3425 |
5712 |
5805 (5 pl) |
5707 (3pl) |
|
Corning 431124 cushion |
|
|
224** |
SW |
2736 |
7230 |
7231 |
|
|
|
|
52151** |
SW |
2650 |
|
included |
|
|
|
|
52152** |
SW |
2050 |
|
included |
|
|
|
|
52153** |
SW |
2050 |
|
included |
|
|
|
|
58012** |
FA |
2950 |
|
included |
|
|
|
|
58092** |
FA |
2480 |
included |
|
|
|
6553C |
SW |
3000 |
6561E |
6560E |
|
|
|
6554C |
SW |
2500 |
7012E / 5712 |
7005E / 5805 |
5707 (3pl) |
7081E Unsealed Bucket |
|
|
6555C |
SW |
4000 |
6561E |
6560E |
|
|
|
7685C |
SW |
21000 |
6715 in 6651E |
6651E |
|
|
|
804S |
FA |
2270 |
1106 + 571 |
included |
|
|
|
804S** |
FA |
6675 |
|
50968 |
|
|
|
825S |
FA |
3000 |
1106 + 571 |
included |
|
|
|
825S |
FA |
4190 |
1106 + 571 |
included |
|
|
|
825S |
FA |
7695 |
1106 + 571 |
included |
|
|
|
|
966T |
SW |
7400 |
5712 |
5805 (5 pl)/5807 (7pl) |
5707 (3pl) |
5780 + Corning 430276 |
Corning 431124 cushion |
|
|
966T |
SW |
7400 |
1106 + 571 (in 323) |
5703 + 323 |
5703 + 323 |
|
|
|
AB50.10A |
FA |
12520 |
11174606 |
Directly |
|
|
|
|
AC100.10 |
FA |
8422 |
11174716 |
11174714 |
|
|
|
|
AC50.10A |
FA |
12520 |
11174606 |
Directly |
|
|
|
|
AK 50C.17 |
FA |
43480 |
|
Dedicated |
|
| FORMA |
AK100.21 |
FA |
51270 |
11177358 |
11177359 |
|
| Forma 1L
GP |
AK250.14 |
FA |
32210 |
11177361 |
11177362 |
|
|
|
|
AK500.11 |
FA |
20970 |
11177398 |
11177363 |
|
|
|
|
AM 50.14 |
FA |
19283 |
11174604 |
|
|
|
|
AM 50C.13 |
FA |
21160 |
11174606 |
Dedicated |
|
|
| Forma 3L
GP 4500 |
AM100.13 |
FA |
17572 |
11174716 |
11174714 |
|
|
|
|
C60 |
SW |
7301 |
1118304 |
11178308 |
|
11178313 |
|
|
| Forma
400ml GP |
DHR-3 |
SO |
|
RBA6-30-115 blocks |
|
|
FA-J250.14C |
FA |
32210 |
11177361 |
|
|
|
|
| Moved to
Savant below |
FA-J500.13C |
FA |
20970 |
11177363 |
|
|
|
|
|
FAJG 250.10 |
FA |
11906 |
11177361 |
11177362 |
|
| Forma 1L
HP |
FAJG 50C.15 |
FA |
26208 |
|
directly |
|
|
M4 11175338 |
SW |
3400 |
11175781* / 11175773* |
11174529* / 11177572* |
|
111175372 / 11175378 |
|
|
M4 11175338 |
SW |
3930 |
11175781* / 11175773* |
11174529* / 11177572* |
|
111175372 / 11175378 |
|
| Jouan KR22i |
M4 11175338 |
SW |
4300 |
11175781* / 11175773* |
11174529* / 11177572* |
|
111175372 / 11175378 |
|
|
P60 |
SW |
7301 |
11175347 |
|
|
|
|
|
P61 |
SW |
7301 |
|
11175355 |
|
|
|
|
PRO-10 |
SW |
|
RB6-28-110 / RBA6-29-115 |
|
| Jouan KR25i |
RBA15-16-125 |
|
|
Dedicated |
|
|
|
RC6 |
SW |
7301 |
1118304 |
11178308 |
|
11178313 |
|
|
RH10-15 |
FA |
|
Dedicated |
|
|
| Jouan GR
20.22 |
RH12-29 |
FA |
|
Dedicated |
|
|
RH26-50 |
FA |
|
Dedicated |
|
|
RH48-50 |
FA |
|
Dedicated |
|
|
RH52-15 |
FA |
|
Dedicated |
|
|
|
RH60-17-100 |
FA |
|
Dedicated |
|
|
|
RH6-50 |
FA |
|
Dedicated |
|
| Jouan CR
4.12/GR 4.12 |
RP6 |
SW |
7301 |
11175347 |
11175355 |
|
|
S40 |
SW |
3026 |
11174537 |
11174528 |
|
|
|
| Jouan C
4.22/G4.22 |
SWM 180.5 |
SW |
3074 |
11174723 / 11174209 |
11174528 / 11174210 |
11174528 |
|
|
T40 |
SW |
2518 |
11175730 / 11175731 |
11175722 / 85540184 |
|
|
|
| Jouan CR
4.22/GR 4.22 |
** Requires 50968 Shaft
Adapter |
|
|
|
|
|
*** Requires 3219 Shaft
Adapter |
|
|
|
|
|
*** Requires 3219 Shaft
Adapter |
|
|
| Jouan CT
4.22/GT 4.22 |
|
|
|
|
|
|
|
|
|
| Jouan MR 23i |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| SAVANT |
|
|
|
|
|
| Savant
SpeedVac® SC110/110A |
|
|
|
|
|
|
| Savant
SpeedVac® SC111V/121P |
|
|
|
|
|
| Savant
SpeedVac® SC131DDA |
|
|
|
|
|
|
| Savant
SpeedVac® SPD1010/ISS110 |
|
|
|
|
|
| Savant
SpeedVac® SC210A |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Savant
SpeedVac® SC250Exp |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Savant
SpeedVac® SPD2010 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Savant
SpeedVac® AES2010 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Savant
SpeedVac® Explorer |
|
|
|
|
|
|
|
|
|
| Savant
SpeedVac® Discovery |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| SpeedVac SC210A |
RH12-29 |
FA |
|
Dedicated |
|
| SC250Exp |
RH12-29 |
FA |
|
Dedicated |
|
| SPD2010 |
RH12-29 |
FA |
|
Dedicated |
|
| AES2010 |
RH12-29 |
FA |
|
Dedicated |
|
| SpeedVac SC210A |
RH26-50 |
FA |
|
Dedicated |
|
| SC250Exp |
RH26-50 |
FA |
|
Dedicated |
|
| SPD2010 |
RH26-50 |
FA |
|
Dedicated |
|
| AES2010 |
RH26-50 |
FA |
|
Dedicated |
|
| SpeedVac SC110A |
RH6-50 |
FA |
|
Dedicated |
|
| SpeedVac SPD111V |
RH6-50 |
FA |
|
Dedicated |
|
| SpeedVac SPD121 |
RH6-50 |
FA |
|
Dedicated |
|
| SpeedVac SPD131DDA |
RH6-50 |
FA |
|
Dedicated |
|
| SpeedVac SPD1010 |
RH6-50 |
FA |
|
Dedicated |
|
| ISS110 |
RH6-50 |
FA |
|
Dedicated |
|
| SC250Exp |
PRO-10 |
SW |
|
RB6-28-110 (6pl) / RBA6-29-115 |
|
|
|
|
|
|
|
|
|
|
|
| SC250EXP SpeedVac |
|
| PRO-10 rotor (included
with SC250EXP) |
|
| RBA6-30-115 blocks |
|
| capacity: 24 tubes |
|
|
|
| Explorer SpeedVac |
|
| 6 position rotor
(included) |
|
| RBA6-30-115 blocks |
|
| capacity: 36 tubes |
|
|
|
| Discovery MKII
SpeedVac |
|
| DHR-3 24 position
snowflake rotor |
|
| RBA6-30-115 blocks |
|
| capacity: 144 tubes |
|
|
|
| For 15 ml conicals we
have: |
|
|
|
| Rotor RH10-15 holds 10
tubes and will fit in any of the small format SpeedVacs (SC110A, SPD11V,
SC121P, SPD131DDA, SPD1010, ISS110) |
|
|
|
| RH60-17-100 (30 tubes)
and RH52-15 (52 tubes) will fit in any of the large format SpeedVacs (SC210A,
SPD2010, SC250EXP with RAD200 adapter) |
|
|
|
| SC250EXP SpeedVac |
|
| PRO-10 rotor (included
with SC250EXP) |
|
| RBA15-16-125 |
|
| capacity 60 tubes |
|
|
|
| Explorer SpeedVac |
|
| 6 position rotor
(included) |
|
| RBA15-16-125 |
|
| capacity 90 tubes |
|
|
|
| Discovery MKII
SpeedVac |
|
| DHR-3 24 position
snowflake rotor |
|
| RBA15-16-125 |
|
| capacity 360 tubes |
|
|
|
|
|
|
|
|
|
|
|
|
|