| Eppendorf | |||||||||||
| Centrifuge Model | RotorType Rotor Part # | Rotor Type* | Rotor Speed (MAX RCF) | 15 ml Conical Tube | 50 ml Conical Tube | 50 ml Self Standing Conical Tube | 250 ml Conical Tube | 500 ml Conical Tube | |||
| 5804 Refrigerated | 5702 720.003 | SW | 3000 | 5702 732.001 | |||||||
| 5810 R | 5804 709.004 | SW | 4300 | 5804 755.006 | 5804 758.005 | ||||||
| 5804 | 5804 709.004 | SW | 4400 | 5804 717.007 | 5804 718.003 | ||||||
| 5804 709.004 | SW | 4500 | 5804 706.005 | ||||||||
| 5804 727.002 | FA | 14,450 | 5804 776.003 | ||||||||
| 5804 727.002 | FA | 14600 | 5804 775.007 | ||||||||
| 5804 727.002 | FA | 17200 | 5804 776.003 | ||||||||
| 5804 | 5804 727.002 | FA | 17400 | 5804 775.007 | |||||||
| 5810 | 5810 709.008 | SW | 3150 | 5810 755.000 | 5810 758.009 | ||||||
| 5810 718.007 | SW | 3100 | 5810 723.000 | ||||||||
| TYPE A-4-38 | |||||||||||
| 5804 R | TYPE A-4-62 | ||||||||||
| 5810 R | TYPE A-4-81 | ||||||||||
| TYPE F-34-6-38 | |||||||||||
| TYPE F-34-6-38 | |||||||||||
| TYPEA-4-44 | SW | 2900 | 5702 723.002 | 5702 734.004 | |||||||
| TYPEA-4-44 | SW | 3050 | 5810 763.002 | ||||||||
| 5810 R | |||||||||||
| 5702 / 5702 R / 5702 RH | |||||||||||
| *SW: Swinging bucket FA: Fixed Angle | |||||||||||