| Fiberlite | |||||||||
| Centrifuge Model | Fiberlite Model # Rotor Part # | Rotor Type* | Rotor Speed (MAX RCF) | 15 ml Conical Tube | 50 ml Conical Tube | 50 ml Self Standing Conical Tube | 250 ml Conical Tube | 500 ml Conical Tube | 500 ml Conical Tube |
| Sorvall RC2,RC5,RC26 Series | 096-14501 | FA | 28960 | 010-0378 | Dedicated | ||||
| 096-14502 | FA | 28960 | 010-0378 | Dedicated | |||||
| 096-1453 | FA | 28960 | 010-0378 | Dedicated | |||||
| Beckman J-21,J-2-21 | 096-8529 | FA | 26208 | 010-0378 | Dedicated | ||||
| 096-8532 | FA | 26208 | 010-0378 | Dedicated | |||||
| 096-8540 | |||||||||
| Jouan KR22i | F13B-14x50cy | ||||||||
| F13J-14x50cy | |||||||||
| F13S-14x50cy | |||||||||
| F15B-8x50cy | |||||||||
| Sorvall RC2,RC5,RC26 Series | F15J-8x50cy | FA | 26208 | 010-0378 | Dedicated | ||||
| F15S-8x50cy | |||||||||
| Beckman J-21,J-2-21 | |||||||||
| Jouan KR22i | |||||||||