The first cell culture flask in a microplate-size footprint
Acton, Massachusetts, October 2004 - To enable researchers increased speed and efficiency in cell culture, Corning Life Sciences introduces the RoboFlask cell culture vessel; the first flask for automation in the standard microplate footprint. The flask provides greater than 20% additional cell growth area over a 75cm2 flask.
The RoboFlask vessel is designed for fully integrated cell culture instrumentation such as the Tecan Cellerity System. The lower profile design maximizes the use of incubator space when using the flask in manual operations.
RoboFlask cell culture vessels have a smaller footprint than standard 75cm2 flasks with a cell growth area of 92.6cm2. The flasks features include a septum cap that is suitable for multiple entries by robotic liquid handling systems. The cap may also be removed for manual seeding and harvesting of cells. A diagonal slope ensures recovery of all media and cells. For proper gas exchange during feeding and incubation, a durable 2.2cm2 hydrophobic vent membrane is built into the RoboFlask vessel. Flasks are available with standard tissue culture treatment and custom coatings are available.
For additional information on Corning Life Sciences products or surface technologies, please
contact a customer service representative at 1-800-492-1110, toll free in the
United States, (+1) 978-635-2200 internationally, or visit
www.corning.com/lifesciences.
Corning Incorporated (www.corning.com) is
a diversified technology company that concentrates its efforts on high-impact
growth opportunities. Corning combines its expertise in specialty glass,
ceramic materials, polymers and the manipulation of the properties of light,
with strong process and manufacturing capabilities to develop, engineer and
commercialize significant innovative products for the telecommunications,
information display, environmental, semiconductor, and life sciences
industries.
For addition information, contact:
Corning Incorporated
Life Sciences
Media Communications Representative
Julie Eckmann
45 Nagog Park
Acton, MA 01720
Tel: 978.635.2296
E-mail:eckmannj@corning.com
|