Corning Cell Culture Surfaces:
Corning® CellBIND® Surface
Table 1. Corning CellBIND Surface improves cell attachment by incorporating more oyxgen than other surface treatments
|
|
Surface Treatment
|
Oxygen Incorporation (by ESCA)1
|
Contact Angle2
|
|
Corning® CellBIND Surface
|
29.0%
|
12.3° - 16.3°
|
|
Traditional Tissue Culture Surface
|
17.2%
|
55.8° - 63.5°
|
|
Competitor's Amine Surface
|
14.1%
|
74.9°
|
1Vessels were incubated for 5 days at 52°C. 2Lower contact angle is more wettable and better for cell attachment. |
The unique Corning CellBIND surface enhances attachment making it easier to grow fastidious cells under difficult conditions, such as reduced-serum or serum-free medium, resulting in higher cell yields. Developed by Corning scientists, this technology uses a microwave process for treating the culture surface. This new process improves cell attachment by incorporating significantly more oxygen into the cell culture surface, rendering it more hydrophilic and increasing surface stability.
Electron Spectroscopy Chemical Analysis (ESCA) shows that the amount of oxygen incorporated into the Corning CellBIND surface is over 60% higher than with the traditional tissue culture surface treatment (Table 1). Unlike poly-D-lysine and biological coatings, the Corning CellBIND surface is a nonbiological surface that requires no special handling or storage. Because the polymer is treated, rather than coated, the surface is consistent and stable.
Corning CellBIND Surface Benefits:
|
Some customer cell lines that have performed better on the Corning CellBIND Surface:
|
CHSE-214
HUVEC
PC-12
LNCaP
HEK-293
3T3
CHO
HEK-293
HTB-13
Caco-2
Calu-3
Hep-G2
Saos-2
U-2 OS
|
16HBE
E4 embryo
DLD1
2/4/A1
HCT-116
A549
C8B4
1° Prostate
Melanoma
Preadipocytes
1° Rat liver
Hi-5 (BTI-Tn-5B1-4)
Endothelial cells
MBDK
|
- Quickly adapts cells to reduced serum or serum-free conditions
- May eliminate the need for expensive coatings
- Improves attachment and yield
- No special handling or storage required
Corning CellBIND Surface works with:
- Primary Cultures – helps them attach without need for expensive biological coatings
- Roller bottle cultures – cells attach faster and remain attached longer
- Transfected cells – helps them stay attached when over-expressing proteins
Other Cell Culture Surfaces
|
|
Helpful Information
|
|
|
|
|
| |
Available Products (Catalog)
|
|
|
| |