Corning Introduces Corning® Spin-X® Ultrafiltration Concentrators
Latest Innovation Offers Researchers Fast and Easy Concentration, Desalting, and Buffer Exchange
LOWELL, M.A, June 23, 2009 – Corning Incorporated (NYSE:GLW) today introduced its Spin-X® ultrafiltration concentrators. The concentrators, available through Corning for the first time, utilize a vertical membrane design to provide researchers at academic, clinical, and pharmaceutical laboratories the ability to concentrate or desalt proteins with greater efficiency and recovery, minimize membrane fouling, and execute rapid ultrafiltration, even with particle-laden solutions.
“We have a long-standing reputation of providing our global customers with the laboratory equipment innovations they need to advance their respective research,” said Robb D’Amore, business director, Corning Life Sciences. “With the addition of our new Spin-X ultrafiltration concentrators, we are furthering our commitment to customers by expanding the breadth of our product offerings while meeting their increasing demand for fast and easy concentration, desalting, and buffer exchange to improve the quality and results of their protein- and biomolecule-based research.”
Key Features and Benefits include:
- Vertical membrane design that enables faster filtrations with minimal membrane blocking;
- Large membrane area, allowing for faster filtrations;
- Integrated dead-stop volume that minimizes the risk of concentrating to dryness;
- Low-binding materials that allow for high recovery;
- Graduations printed on the device providing convenience and accuracy;
- No re-spin necessary for easy handling; and
- Wide range of cut-offs and volume capacities, delivering solutions to meet all ultrafiltration needs.
Corning’s Spin-X ultrafiltration concentrators are currently available in three sizes, 500 µL, 6 mL, and 20 mL. Corning’s low-binding polyethersulfone (PES) membranes are available with five molecular weight cut-offs (MWCO): 5,000, 10,000, 30,000, 50,000, and 100,000. The Spin-X ultrafiltration concentrators can be used for multiple applications, including the concentration and desalting of proteins, enzymes, monoclonal antibodies, and immunoglobulins; removal of labeled amino acids; HPLC sample preparation; deproteinization of samples; recovery of biomolecules from cell-culture supernatants (lysates); and concentrating viruses from cells.
Corning Life Sciences helps customers succeed by providing innovative, high-quality products and services in the areas of polymer science, biochemistry and molecular biology, glass melting and forming, surface modification, and characterization science. The business’ dedication to quality, technology, and innovation has enabled it to produce a comprehensive line of plastic laboratory disposables and reusable glassware that exceeds American Standard Testing Method (ASTM) standards for life-science research.
For additional information on Corning Life Sciences or any of its products, please contact a customer service representative at 1-800-492-1110, toll free in the United States, (+1) 978-442-2200 internationally, or visit www.corning.com/lifesciences.
About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 150 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.
Media Relations Contacts:
Joanna M. Allen
44-1494-533041
allenjm@corning.com
Lisa A. Burns
(607) 974-4897
burnsla@corning.com
|