This utility has been developed to perform cDNA labeling quality control of standard cyanine dye-based methods, and to recommend appropriate cDNA hybridization volumes for generating optimal microarray results.
Notes: Yield of cDNA (ng) = A260 X 37 ng/µl (1 A260 unit of ssDNA = 37 µg/ml) X volume (µl) pmol dye incorporated: Cy®3 = A550 X volume (µl) / 0.15 (Cy®3 extinction coefficient at OD550 = 150,000 /M cm)
Cy®5 = A650 X volume (µl) / 0.25 (Cy®5 extinction coefficient at OD550 = 250,000 /M cm) FOI = pmol dye incorporated X 324.5 (average molecular weight of one kb of DNA in g/mol)/ ng cDNA
Standard spectrophotometers have a 1 cm (10 mm) path length. NanoDrop spectrophotometers have both 0.2 and 1 mm actual pathlength, but can report absorbance as 10 mm, 1 mm, or 0.2 mm pathlengths depending on the module being used.
If problems persist or are found to occur with a control RNA, please contact Corning for technical support. USA and Canada - call toll free 800-492-1110 or email: CLStechserv@corning.com. Europe - call 31-20-659-6051 or fax 31-20-659-7673 or email: cctech@corning.com