Corning® Assay Surfaces:
Universal-BIND™ Modified Surface
The photo reactive Universal-BIND™ surface is intended to covalently immobilize biomolecules via abstractable hydrogen using UV illumination resulting in a carbon-carbon bond. All that is required is a UV crosslinker; no surface preparation or pre-activation is necessary. Although the linkage is nonspecific and does not allow for site-directed orientation of a biomolecule, this surface is very useful for the following applications:
- Immobilization of double-stranded DNA
- Immobilization of antigens of unknown structure (available functional groups unidentified)
- Immobilization of samples containing a mixture of biomolecules, such as cell lysate samples
- Immobilization of other nonproteinaceous molecules, such as glycolipids
Universal-BIND Surface Properties
|
|
Applications
|
Immobilization of double-stranded DNA (*See note below), antigens of unknown structure (available functional groups unidentified), samples containing a mixture of biomolecules.
|
|
# Reactive Sites
|
1 x 1014/cm2
|
|
Binding Interaction
|
Covalent non-specific via abstractable hydrogens
|
|
Sample Properties
|
Double-stranded DNA (*See note below), antigens of unknown structure, cell lysate samples, glycolipids.
|
|
Surface/Sample Preparation
|
Biomolecules need to be immobilized via UV crosslinking.
|
|
Blocking Feasibilty & Method
|
Difficult. Block with 2% BSA in sodium phosphate buffer. Add 10% FBS in antibody diluent.
|
|
Performance Criteria
|
Must demonstrate covalent immobilization when UV crosslinked as compared to non-UV crosslinked.
|
|
*Note: dsDNA cannot be denatured once bound to this surface; both strands are covalently attached.
|
Other Microplate Surfaces
|
|
Helpful Information
|
|
|
|
|
| |
Available Products (Catalog)
|
|
|
| |