Overview
Cell Culture History
Possibilities Made Real
News and Events
Locations
Distributors
FAQs
Careers
Contact Us

Complex Challenges, Breakthrough Solutions:
That's Corning's Brand of Innovation


For more than 150 years, Corning Incorporated has leveraged its materials science and process engineering expertise to collaborate closely with customers worldwide — turning what were once only possibilities into breakthrough realities. Try one of our newest innovations and see if it can help to make your research possibilities real.

Corning® Epic® System

   

Corning® CellBIND® Surface

Epic

   

CellBIND

Bring drugs to market faster using Corning's Epic® System, the new high-throughput, label-free detection technology.
> More

            

Improve cell attachment and yields with our patented Corning® CellBIND® surface - a more hydrophilic and stable surface. > More  

         

HYPERFlask® Cell Culture Vessels

 

Corning® Ultra-Low Attachment Surface

 

Corning® Disposable 1L & 3L Spinner Flasks

HYPERFlask

 

UltraLow

 

1L and 3L Spinner Flasks

Grow enough cells to seed 2,000 microplates in one HYPERFlask® vessel - 10 gas-permeable layers (1720 cm2 growth area) in one flask. > More  

 

Prevent cell attachment with our synthetic Ultra-Low Attachment surface. Now available on 96 Well Clear Round Bottom Microplates. > More  

 

Try Corning's re-engineered spinner flasks for maximum performance in a convenient, ready-to-use disposable design. > More