PYREX® Brand Products | Life Sciences and Labware Brands | Corning
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
PYREX® Brand Products

PYREX® Brand Products

For 100 years, Corning has developed special glass for use in both chemical and life science laboratories, including PYREX® glass. Made from Type 1, Class A low expansion borosilicate glass, PYREX glassware has become the accepted standard in chemistry labs across the globe.

PYREX® Volumetric Glassware - Now tested and calibrated in an ISO/IEC 17025 certified laboratory

The accuracy of volumetric glassware can have a significant impact on experimental and testing results. This is why quality glassware is made in compliance with ASTM or industry recognized standards. In fact, PYREX glassware has long been, and will continue to be, made to ASTM standards.

But now we’ve taken our glassware quality control to an even higher level. As an added assurance of accuracy and precision, PYREX volumetric glassware is now tested and calibrated in an ISO/IEC 17025 accredited laboratory.

Contact us to request more information or a price quote.

 

Contact Us See Complete Product Listing

Glassware Solutions