[{"resourcePath":"/jp/jp/products/life-sciences/resources/product-faqs.html","faqCategory":"Falcon<sup>®</sup> ピペット","faqList":[{"answer":"エクステンデッドは拡張目盛りがついたタイプのピペットで、25mLタイプのみご用意しています。36mLまでの計量が可能です。","question":"<span style=\"color:blue;\">エクステンデッドの特長はなんですか?</span>"},{"answer":"アドバンテージ(オールプラスチック)という名のピペットです。リサイクル可能なプラスチック材料を使用し、ゴミ分別の手間が省けます。特にウィルスなどの感染性の高いサンプルを扱った場合、もとのパッケージに再度戻す事により汚染を予防するというメリットがあります。また、静電気防止加工により開封時のパッケージがピペットに付くことはなく、空気中の塵や埃もピペットに付着する事はありません。","question":"<span style=\"color:blue;\">すべてプラスチック包装になっているピペットがあると聞きましたが、どの製品ですか?</span>"}]}]