[{"faqCategory":"Corning<sup>®</sup> BioCoat™ (バイオコート) 製品","faqList":[{"question":"<span style=\"color:blue;\">PLLとPDLの違いは何ですか?</span>","answer":"<p>アミノ酸であるリシンにはD型とL型が存在します。これら二つの構造は互いに重ね合わせる事ができない鏡像関係(光学異性体)にあり、物理化学的な性質や化合式は等しくなっています。細胞接着のサポート能力は同等とお考えください。</p><p> </p><p>生物は、このD型とL型を厳密に見分け、L型のみを生体内で活用しています。細胞接着能に関してD型とL型とで差が報告された例はありませんが、L型を使用することによって、細胞へ予期せぬシグナルが入ってしまうことを嫌われる場合があります。その場合は、D型の製品を用いられることが多いようです。一方、D型は、濃度が高い場合、細胞に毒性を与えるとも言われています。それを気になさる場合は、L型の製品を用いられることが多いようです。弊社の製品は、細胞培養テストをして販売しておりますので、問題はありません。</p>"},{"question":"<span style=\"color:blue;\">使用を検討している細胞と細胞外基質の相性がわかりません。何かお勧めの製品はありますか?</span>","answer":"<p>様々な細胞外基質を6ウェルプレート、カルチャースライド(8ウェル)にコートした製品が組み合わされたバラエティーパック(カタログ番号:354417、354431、354656)という製品がございます。細胞との相性検討にご活用ください。</p><p> </p><ul><li><p><a adhocenable=\"false\" href=\"/content/dam/corning/media/jp/cls/documents/jp-literature/applicationnotej/corning_cell-culture-surfaces_cls-091.pdf\" target=\"_blank\">Corning<sup>®</sup> Cell Culture Surfaces</a> (3.3MB)</p></li><li><p><a adhocenable=\"false\" href=\"https://www.corning.com/catalog/cls/documents/application-notes/Corning_Brochure_Guide_CLS-C-DL-AC-010-REV2_Surface_Selection_by_Cell_Type.pdf\" target=\"_blank\">The Corning<sup>®</sup> Guide to Surface Selection by Cell Type</a> (457KB)</p></li></ul>"},{"question":"<span style=\"color:blue;\">バイオコート製品の保存と安定性はどうなっていますか?</span>","answer":"製品によって、保存の温度が異なりますので、同封されてきます product specification sheet をご覧ください。"}],"resourcePath":"/jp/jp/products/life-sciences/resources/product-faqs.html"}]