Overview
News Releases
Media Contacts
Videos

News Releases

Corning To Showcase Gorilla™ Glass at SID Display Week 2008

New glass designed for customer applications in which high strength is critical

CORNING, N.Y., May 15, 2008 – Corning Incorporated (NYSE:GLW) announced today that it will be featuring its recently introduced Gorilla™ glass at SID Display Week 2008, May 19-23 in Los Angeles.  This new thin-sheet glass was designed such that, upon chem-strengthening, it provides device manufacturers with a highly durable, scratch-resistant liquid crystal display (LCD) display cover.  With its unique set of characteristics, Corning Gorilla glass offers added protection for personal electronic devices and is especially valuable for those featuring touch screen technologies.

The consumer electronics market requires materials innovation that enables product designers to pack more features into a single device, including higher-resolution displays.  This is particularly true for handheld electronic devices.  Device makers have long been challenged with balancing the trade-offs of appearance versus product durability.  When it comes to insuring that the display’s optical quality is maintained over the life of a device, Corning Gorilla glass provides an optimal solution.  It is a thin, optically pure sheet glass that has superior scratch resistance when compared to other strengthened glass products currently on the market.

“What sets Gorilla glass apart is its enhanced durability,” said Corning’s Gorilla glass program manager James E. Hollis.  “This is especially important for handheld devices that are routinely thrown around by consumers.  A protective cover made from Corning Gorilla glass is capable of providing the best protection for LCD screens versus any other glass in the marketplace today.”

Corning Gorilla glass is available in a variety of thicknesses, from 0.7mm up to 2.0mm, providing flexibility in device design as well as glass processing.  It is an environmentally friendly alumino-silicate glass produced with Corning’s proprietary fusion draw process.  Fusion draw technology enables the production of uniform thin sheets with a pristine surface.  It is also adaptable to scalable sheet sizes for optimal throughput.  The result is a drawn surface that in many cases requires no additional finishing for some applications while providing a wide range of thickness options, low surface roughness and superior flatness.  These benefits enable Corning customers to optimize device design and fabrication efficiencies.

Corning will showcase its product portfolio for the display industry at the 2008 SID conference.  Included will be the Corning Thin Sheet Xtra™ Series, the Vita™ OLED sealing solution, an inspection objective for inspecting glass after circuits are printed, and a lithography objective for printing circuitry on the LCD glass.  For more information, visit the Corning booth, #635, in the Los Angeles Convention Center or Corning's Web site at www.corning.com/specialtymaterials.

About Corning Incorporated
Corning Incorporated (www.corning.com) is the world leader in specialty glass and ceramics. Drawing on more than 150 years of materials science and process engineering knowledge, Corning creates and makes keystone components that enable high-technology systems for consumer electronics, mobile emissions control, telecommunications and life sciences. Our products include glass substrates for LCD televisions, computer monitors and laptops; ceramic substrates and filters for mobile emission control systems; optical fiber, cable, hardware & equipment for telecommunications networks; optical biosensors for drug discovery; and other advanced optics and specialty glass solutions for a number of industries including semiconductor, aerospace, defense, astronomy and metrology.

Forward-Looking and Cautionary Statements 
This press release contains forward-looking statements that involve a variety of business risks and other uncertainties that could cause actual results to differ materially. These risks and uncertainties include the possibility of changes in global economic and political conditions; currency fluctuations; product demand and industry capacity; competition; manufacturing efficiencies; cost reductions; availability of critical components and materials; new product commercialization; changes in the mix of sales between premium and non-premium products; new plant start-up costs; possible disruption in commercial activities due to terrorist activity, armed conflict, political instability or major health concerns; adequacy of insurance; equity company activities; acquisition and divestiture activities; the level of excess or obsolete inventory; the rate of technology change; the ability to enforce patents; product and components performance issues; stock price fluctuations; and adverse litigation or regulatory developments. Additional risk factors are identified in Corning's filings with the Securities and Exchange Commission. Forward-looking statements speak only as of the day that they are made, and Corning undertakes no obligation to update them in light of new information or future events.

Media Relations Contacts:
   
Elijah A. Baity       
(607) 974-8908      
baityea@corning.com      

Lisa A. Burns   
(607) 974-4897
burnsla@corning.com

Investor Relations Contact:
Kenneth C. Sofio
(607) 974-7705
sofiokc@corning.com