SMF-28® Ultra Optical Fibres

We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF
SMF-28® Ultra Optical Fibres

SMF-28® Ultra Optical Fibres

SMF-28® Ultra Optical Fibres

Industry-leading attenuation, improved macrobend performance, and 9.2 µm mode field diameter, all in one fibre

SMF-28® Ultra and SMF-28® Ultra 200 Optical Fibres

SMF-28® Ultra and SMF-28® Ultra 200 Optical Fibres

SMF-28® Ultra Optical Fibre

SMF-28® Ultra optical fibre was the first in the market to combine the benefit of industry-leading attenuation and improved macrobend performance, all in one fibre. This premium single-mode fibre is designed for long-haul, metro, access, and fibre-to-the-home (FTTH) applications, along with being fully backward compatible with the installed base of legacy single-mode fibres.

SMF-28 Ultra fibre is ITU-T Recommendation G.652.D compliant and also exceeds the requirements of the ITU-T G.657.A1 standard. SMF-28 Ultra fibre has a 9.2 micron mode field diameter (MFD) and offers industry-leading attenuation, macrobend loss, and polarized mode dispersion (PMD).

The bend performance of SMF-28 Ultra fibre is able to improve duct utilization, enable smaller enclosures, and provide a solid foundation for new network deployments as well as upgrades to existing networks.

SMF-28® Ultra 200 Optical Fibre

In 2015, we introduced the industry’s first 200-micron fibre which provides low loss, macrobend performance, and a 9.2 micron nominal MFD. SMF-28 Ultra 200 fibre helps solve one of the world’s toughest network challenges – increasing fibre capacity without taking up more space by providing all the benefits of SMF-28 Ultra fibre in a reduced diameter.

The newest addition to our SMF-28 Ultra fibre portfolio, SMF-28 Ultra 200 fibre enables the design of smaller, lighter, fully backwards compatible high-fibre, high-density cables. By exceeding the standards requirements of ITU-T G.657.A1 and G.652.D, SMF-28 Ultra 200 fibre ensures full backwards compatibility with other fibre types that satisfy these requirements.

With the problem of MFD compatibility eliminated, network operators have the freedom to deploy fibre-rich, 200-micron cables to address capacity and congestion – with the proven performance of SMF-28 Ultra fibre.

In The News

In The News

Corning Introduces SMF-28® Ultra 200 Fibre

Corning Incorporated (NYSE:GLW) today announced its newest single-mode optical fibre innovation, Corning® SMF-28® Ultra 200 fibre. The industry’s first 200-micron fibre with a 9.2 micron nominal mode-field diameter (MFD), SMF-28 Ultra 200 fibre enables the design of smaller, lighter, fully backwards compatible high-fibre, high-density cables

Read More

Corning Introduces New SMF-28® Ultra Optical Fibre

Corning Incorporated announced its latest single-mode optical fibre innovation, Corning® SMF-28® Ultra fibre. This new, premium single-mode optical fibre is the first in the market to combine the benefits of industry-leading attenuation and improved macrobend performance in one fibre.

Read More