A-16F Variable Focus Lens

We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF
varioptic droplets

A-16F Variable Focus Lens

A-16F Variable Focus Lens

Product Details

Our A-16F Variable Focus Lens is the latest and smallest member of the A-Series family, and the smallest lens currently available. It is specifically designed for ultra-compact cameras, such as barcode engines, industrial and medical endoscopes, etc.

A-16F is based on our breakthrough lens technology, enabling variable focus with absolutely no moving parts.

A-16F comes with two different AR coating options.

TYPICAL PERFORMANCE AT 25°C

 Clear aperture  1.6 mm
 Low optical power  -5 diopters (m-1)
 High optical Power  +15 diopters (m-1)
 Optical quality (Wave Front Error)  25 nm (rms)
 Transmission @ 587nm (Arctic 16F0)  97%
 Transmission @ 850nm (Arctic 16F1)  97%
 Power consumption (actuator only)  1 mW

MECHANICAL DIMENSIONS

 Outer diameter  6.2 mm
 Thickness (rear window to front of lens)  1.7 mm
 Total thickness  1.8 mm

ENVIRONMENTAL SPECIFICATION

 Storage Temperature  from -40 to 85°C
 Operating Temperature  from -30 to 85°C

Key Features

  • Supports Continuous Autofocus for video up to 30 fps
  • Silent
  • Fast response time
  • Focus range supports 5 cm to infinity
  • Easy to integrate

Ordering Information

  • A-16F0: A-16F with an Anti-Reflective coating optimized in the visible range
  • A-16F1: A-16F with an Anti-Reflective coating optimized in the Near Infrared
  • A-16F9: A-16F with no Anti-Reflective coating

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.