C-S-25H0-096

We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF
varioptic droplets

C-S-25H0-096 Auto Focus Lens Module

C-S-25H0-096 Auto Focus Lens Module

Product Details

This C-module integrates a fixed lens module and an A-25H0 Variable Focus Lens in an M12 receptacle (S-mount). The module is built-in with an FPC cable, and can be connected to a standard 1 mm pitch FPC connector. It can therefore be very easily integrated in a standard M12 sensor board. The module is compatible with most imaging sensor formats, from 1/4’’ to 1/1.8’’ diagonal. This module can be driven by the same drivers as the A-25H0 lens.

TYPICAL PERFORMANCE AT 25°C
 Effective Focal Length   9.6 mm
 F-number  3.7
 Focus Range  7 cm to infinity
 Image Circle Diameter  9.1 mm

Key Features

  • M12x0.5 thread
  • Flex Cable compatible with FCI connector SFW4S-2ST_E9LF
  • Built-in AutoFocus actuator from 7 cm to infinity
  • Optional built-in IR filter (part number: C-M12-316-9.6-IR)

Ordering Information

  • C-S-25H0-096-03: bent flex cable (FPC-A-3), without IR cut filter.
  • C-S-25H0-096-03I: bent flex cable (FPC-A-3) with IR cut filter.
  • C-S-25H0-096-07: straight flex cable (FPC-A-7), without IR cut filter.
  • C-S-25H0-096-07I: straight flex cable (FPC-A-7) with IR cut filter.

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.