C-C-39N0-250 Auto Focus Lens Module

We use cookies to ensure the best experience on our website.
View Cookie Policy
_self
Accept Cookie Policy
Change My Settings
ESSENTIAL COOKIES
Required for the site to function.
PREFERENCE AND ANALYTICS COOKIES
Augment your site experience.
SOCIAL AND MARKETING COOKIES
Lets Corning work with partners to enable social features and marketing messages.
ALWAYS ON
ON
OFF
varioptic droplets

C-C-39N0-250 Auto Focus Lens Module

C-C-39N0-250 Auto Focus Lens Module

Product Details

The C-C-39N0-250 is an electronically focus controllable C-Mount objective, based on the A-39N0 Variable Focus Lens. It incorporates all necessary electronic components to drive the lens, and just needs a DC power supply; focus can be controlled through either an RS232, I²C, Analog or SPI input. With a 25 mm EFL, and compatible with 2/3" sensors, it is specifically designed for machine vision applications. It also includes a manual variable iris.

TYPICAL PERFORMANCE AT 25°C
 Effective Focal Length   25 mm
 F-number  4 to 22
 Sensor Compatibility  2/3"
 Image Circle Diameter  11 mm
 DC power supply  3.3 - 24 VDC
 Current consumption  100mA (3.3V) to 25mA (24V)
 Connector  6 pin JST SHR-06V-S-B

Key Features

  • Variable focus from 12 cm to infinity
  • Silent
  • Supports I2C - Analog - RS232 - SPI interfaces
  • Supports closed loop operation

Ordering Information

C-C-39N0-250-XXX
where XXX determines objective configuration :

  • I2C: I²C or analog operation
  • R33: RS232 with 3.3 V signal or analog operation
  • R12: RS232 with 12 V signal or analog operation
  • SPI: SPI operation only

Getting Started

For more detailed information on optical, mechanical, electrical performance and design, please contact us.