Technology Overview | Corning Gorilla Glass
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
IE is bad

Close[x]
Technology Overview

Technology Overview

Technology Overview

Corning® Gorilla® Glass provides outstanding performance and durability, with distinct advantages over other materials.

DAMAGE RESISTANCE:

Gorilla Glass is chemically strengthened through an ion-exchange process that creates a deep compression layer on the surface of the glass substrate. This layer acts as “armor” to reduce the introduction of flaws.

THINNER FORM FACTOR:

Depending on application and manufacturer specifications, Gorilla Glass can be produced in thicknesses ranging from 0.4 mm to 2 mm. Even at 0.4 mm, Gorilla Glass retains a performance advantage over many other cover materials.

OUTSTANDING SURFACE QUALITY:

Corning’s proprietary fusion process gives Gorilla Glass the same superior surface as all of our high technology display substrates. This extraordinarily precise, highly automated process produces glass with exceptionally clean, smooth, flat surfaces and outstanding optical clarity.

COMPATIBILITY WITH TOUCH SCREENS:

Gorilla Glass is an ideal cover sheet for touch screens. It’s tough enough to handle the surface pressures intrinsic to these devices, and exceptionally thin to enable more sensitive and accurate responses.