ZenFone Zoom S | ASUS | Corning Gorilla Glass
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
IE is bad

Close[x]
ASUS Products with Gorilla

ASUS Products with Gorilla

ASUS Products with Gorilla

ZenFone Zoom S

ZenFone Zoom S

With a remarkably slim premium metal body, the ZenFone Zoom S (ZE553KL) has an expansive 5.5-inch Full HD AMOLED display. Both the front and rear of the ZenFone Zoom S are encased in next-generation Corning® Gorilla® Glass 5 on a 2.5D curved glass to provide a more comfortable grip, incredible toughness and exceptional drop performance.

  • 12MP Dual rear cameras (wide angle and optical zoom)
  • High-capacity 5000mAh battery 
  • Snapdragon™ Octa-core 625 processor
  • Android™ 6.0 with ASUS ZenUI 3.0

Learn More >>