Samsung Chromebook Plus | Samsung | Corning Gorilla Glass

Samsung Laptops and Tablets with Gorilla® Glass

Samsung Laptops and Tablets with Gorilla® Glass

Samsung Laptops and Tablets with Gorilla® Glass

Samsung Chromebook Plus

Samsung Chromebook Plus

Thin and lightweight. the sleek metal body of the Samsung Chromebook Plus has a stunning 12.3” QHD-class LED featuring Corning® Gorilla® Glass 3 with Native Damage Resistance™.

  • 360 degree rotating display
  • Hexa-core processor
  • Built-in pen
  • Chrome OS

Learn More >>

share