Interior Architecture Glass | Corning Gorilla Glass
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
IE is bad

Close[x]
Interior Architecture

Gorilla Glass Applications

Gorilla Glass Applications

Interior Architecture

INTERIOR ARCHITECTURE

With Corning® Gorilla® Glass, your design freedoms are greater than you think. Remarkably tough and incredibly thin, Corning Gorilla Glass enables progressive new lightweight designs with superior optical performance for interior architecture.

View Product Information Sheet

Corning Gorilla Glass for Interior Architecture
Corning® Gorilla® Glass for interior architecture applications is being installed in modular panels that fit seamlessly together – giving designers the opportunity to replace select panels or change the whole design whenever they choose. Furthermore, Corning® Gorilla® Glass provides designers endless options for decoration, making the appearance of the surface completely customizable. Plus, Corning® Gorilla® Glass has the added advantage of showing off vibrant colors to their full advantage.

SEE THE ADVANTAGES