The GMS® product line was designed to meet the high standards of military and commercial applications. Its exceptional features have proven to lead in performance for satellite, missile systems, radar, and other high-reliability applications. Designed for fast, easy, and reliable engagement and disengagement, the GMS products do not require torque wrenches during installation. The GMS plug connector allows radial misalignment up to 0.020” and axial misalignment up to 0.060” without compromising electrical performance.
> GMS Product Information
> GMS Adapters
> Microwave Catalog: GMS Products