Overview
Trunk & Distribution
Drop
Broadband Technical Library

Trunk & Distribution Adapters


Adapters are essential components to configure equipment for aerial and underground applications, and are used to change the direction of the cable where space is limited or where tight bends are required. Our adapters allow room to economize the enclosures installed on municipal and customer properties. They eliminate the need for excess splicing in system rebuilds and reduce the number of cables damaged through tight bending radiuses and other installation challenges.


Trunk & Distribution Adapters include:
> 90º Socket Contact Adapters 
> 180º Socket Contact Adapters 
> Housing-to-Housing Adapters 
> Housing Terminators   
> Splice Blocks    
> Extension Adapters   
> KS Adapters    

90º Socket Contact Adapters Part Number Description

 

Corning Gilbert Adapter 90 SCT

> Product Info   
> Installation Guide 

GL-90-SC

90º Socket Contact Adapter

(Also available with 1.5”, 3”, 4.5” extensions, and swivel)

180 º Socket Contact Adapters Part Number Description

Corning Gilbert Adapter 180 SCT

> Product Info  
> Installation Guide  

GL-180-SC

180º Socket Contact Adapter

(Also available with 1.5”, 3”, and 4.5” extensions)

Housing-to-Housing Adapters Part Number Description

Corning Gilbert Adapter Housing to Housing

 

> Product Info (G-KS-KS-MLK-T) 
> Installation Guide (G-KS-KS-MLK-T) 
> Product Info (G-KS-KS-MLKG-T) 
> Installation Guide (G-KS-KS-MLKG-T) 

G-KS-KS-M-T Housing-to-Housing with Monel Gasket
G-KS-KS-MLK-T Housing-to-Housing Locking Rotational Adapter
G-KS-KS-MLKG-T Housing-to-Housing Sealed Locking Rotational Adapter
Housing Terminators Part Number Description

Corning Gilbert Housing Terminator Adapter GTR KS M T

> Product Info  

GTR-KS-M-T Housing Terminator
G-SPTR-M-T High Performance Housing Terminator
Splice Blocks Part Number Description

 Corning Gilbert Adapter Splice Block SPB 2.00

> Product Info  

G-SPB-2.00 Splice Block, 2.00”
(Also available in 2.75” and 2.75” ground lug)
Extension Adapters Part Number Description

 Corning Gilbert Extension Adapter EXT 3 SC

> Installation Guide 

G-EXT-3.00-SC-T 3” Extension with Socket Contact
(Also available with 4.5”, 6”, and 9” extensions)
 KS Adapters Part Number Description

 Corning Gilbert KS Adapter AFM

G-CH-AFM KS Female to F Male Adapter

 Corning Gilbert KS Adapter BAFF

G-CH-BAFF-KS KS Female to F Female Adapter

 Corning Gilbert KS Adapter 625 CH T

> Product Info  

GF-625-CH-T KS Male to F Female Adapter

 

> Back to top  

> Broadband Catalog: Trunk & Distribution Adapters